- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- K0472
Tube clamps, cross, plastic
- K0472
Tube clamps, cross, aluminium
- K0472
Tube clamps, cross, aluminium
- K0472
Tube clamps cross stainless steel
- K0473
Tube clamps, cross, plastic
- K0473
Tube clamps, cross, aluminium
- K0474
Tube clamps, cross, plastic
- K0474
Tube clamps, cross, aluminium
- K0475
Tube clamps T-angle plastic
- K0475
Tube clamps T-angle aluminium
- K0475
Tube clamps T-angle stainless steel
- K0476
Tube clamps T-angle plastic
- K0476
Tube clamps T-angle aluminium
- K0476
Tube clamps, right-angle, aluminium
- K0477
Tube clamps, base, plastic
- K0477
Tube clamps, base, aluminium
- K0477
Tube clamps base stainless steel
- K0478
Tube clamps, base, plastic
- K0478
Tube clamps, base, aluminium
- K0479
Tube clamps, flange, plastic
- K0479
Tube clamps, flange, aluminium
- K0479
Tube clamps, flange, aluminium
- K0479
Tube clamps flange stainless steel
- K0480
Tube clamps, flange, plastic
- K0480
Tube clamps, flange, aluminium
- K0481
Tube clamps, straight, plastic
- K0483
Tube clamps, straight, plastic
- K0484
Tube clamps swivel half, sunken teeth, plastic
- K0485
Tube clamps swivel half, raised teeth, plastic
- K0486
Tube clamps swivel half, sunken teeth, plastic
- K0487
Tube clamps swivel base, sunken teeth, plastic
- K0488
Tube clamps, swivel, plastic
- K0488
Tube clamps, swivel, aluminium
- K0489
Tube clamps, swivel, plastic
- K0489
Tube clamps, swivel, aluminium
- K0490
Tube clamps, swivel base, plastic
- K0490
Tube clamps, swivel base, aluminium
- K0491
Reducer sleeves square
- K0492
Reducer sleeves round
- K0493
Round and square tubes
- K0494
Tube end plugs
- K1510
Monitor brackets
- K0495
Linear actuators
- K0495
Linear actuators, stainless steel
- K0496
Linear actuator connector clamps, cross
- K0496
Linear actuator connector clamps, stainless steel cross
- K0497
Linear actuator connector clamps, cross
- K0498
Linear actuator connector clamps, flange
- K0498
Linear actuator connector clamps, stainless steel flange
- K0499
Linear actuator connector clamps, base
- K0499
Linear actuator connector clamps, stainless steel base
- K0615
Square tube connectors straight
- K0616
Square tube connectors two-way
- K0617
Square tube connectors three-way, flat
- K0618
Square tube connectors four-way, flat
- K0619
Square tube connectors three-way
- K0620
Square tube connectors four-way
- K0621
Square tube connectors five-way
- K0622
Square tube connectors six-way
- K0623
Square tube connectors three-way with tapped hole
- K0624
Square tube connectors four-way with tapped hole
- K0625
Square tube connectors two-way swivel
- K0626
Square tube connectors three-way swivel
- K0627
Square tubes
- K0628
Square tubes single-finned
- K1042
Straps
- K1043
Angles
- K1045
Angle sets Type I
- K1046
Angle sets Type B
- K1047
Angle elements T1 Type I
- K1048
Angle elements T2 Type I
- K1049
Clamping angles Type I
- K1050
Joint angles Type I
- K1051
Joints Type B and Type I
- K1053
End caps Type B and Type I
- K1054
Cover and adapter profiles Type B and Type I
- K1055
Cover profile Type I
- K1056
Slide rail Type I
- K1057
Foot plates Type B and Type I
- K1278
Cable tie block
- K1279
Cable clips
- K1280
Cable clips with T-slot key
- K1281
Sensor holders
- K1282
Earthing terminal type I
- K1283
Potential equaliser type I
- Telescopic slides
- Latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K0472Tube clamps, cross, aluminium |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Cast aluminium. DIN 7984 screws and DIN 985 nuts, steel.Version:Vibratory ground. Screws and nuts electro zinc-plated.On request:Clamping levers for tightening.Accessory:- Round and square tubes K0493Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | A | B | C | D | E | G | H | K | L | P | Q | R | S | T | CAD | Acc. | Price | Order |
---|
K0472.51212 | 12,1 | 12,1 | 20 | 25,5 | 25,5 | - | - | 43,5 | 67 | 23 | 23 | 49 | M6x20 | M6x20 |  |  | on request | | K0472.51414 | 14,1 | 14,1 | 20 | 25,5 | 25,5 | - | - | 43,5 | 67 | 23 | 23 | 49 | M6x20 | M6x20 |  |  | on request | | K0472.51515 | 15,1 | 15,1 | 20 | 25,5 | 25,5 | - | - | 43,5 | 67 | 23 | 23 | 49 | M6x20 | M6x20 |  |  | on request | | K0472.51616 | 16,1 | 16,1 | 20 | 25,5 | 25,5 | - | - | 43,5 | 67 | 23 | 23 | 49 | M6x20 | M6x20 |  |  | on request | | K0472.51818 | 18,1 | 18,1 | 20 | 25,5 | 25,5 | - | - | 43,5 | 67 | 23 | 23 | 49 | M6x20 | M6x20 |  |  | on request | | K0472.52014 | 20,1 | 14,1 | 27 | 40 | 33 | 40 | 26 | 59 | 84 | 21 | 33 | 65 | M8x25 | M6x20 |  |  | on request | | K0472.52020 | 20,1 | 20,1 | 33 | 40 | 40 | - | - | 73 | 101 | 33 | 33 | 78 | M8x25 | M8x25 |  |  | on request | | K0472.52514 | 25,1 | 14,1 | 27 | 40 | 33 | 40 | 26 | 59 | 84 | 21 | 33 | 65 | M8x25 | M6x20 |  |  | on request | | K0472.52525 | 25,1 | 25,1 | 33 | 40 | 40 | - | - | 73 | 101 | 33 | 33 | 78 | M8x25 | M8x25 |  |  | on request | | K0472.53014 | 30,1 | 14,1 | 27 | 40 | 33 | 40 | 26 | 59 | 84 | 21 | 33 | 65 | M8x25 | M6x20 |  |  | on request | | K0472.53030 | 30,1 | 30,1 | 33 | 40 | 40 | - | - | 73 | 101 | 33 | 33 | 78 | M8x25 | M8x25 |  |  | on request | | K0472.54020 | 40,17 | 20,1 | 36 | 50 | 40 | 52 | 32 | 60 | 110 | 33 | 40 | 86,5 | M10x30 | M8x25 |  |  | on request | | K0472.54030 | 40,17 | 30,1 | 45 | 65 | 65 | 65 | 45 | 98 | 137,5 | 44 | 44 | 108,5 | M10x30 | M10x30 |  |  | on request | | K0472.54040 | 40,17 | 40,17 | 45 | 60 | 60 | - | - | 100 | 137 | 40 | 40 | 111 | M10x30 | M10x30 |  |  | on request | | K0472.55030 | 50,22 | 30,1 | 45 | 65 | 65 | 65 | 45 | 98 | 137,5 | 44 | 44 | 108,5 | M10x35 | M10x35 |  |  | on request | | K0472.55050 | 50,2 | 50,2 | 53 | 70 | 70 | - | - | 118 | 154 | 45 | 45 | 128 | M10x35 | M10x35 |  |  | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|