Product groups
Joint angles Type I
K1050

Joint angles Type I

go back

Item description/product images

DescriptionMaterial:Joint angle die-cast zinc.
Pivot bush steel.
Version:Joint angle painted aluminium tone.
Pivot bush electro zinc-plated.
Note:The joint angles are used for connecting two profiles of the same series that have contact on the side faces and cross at any angle.

The joint angle acts as a fixed pivot point for the crossed profiles. When the screw is tightened the profile can still be freely rotated around the pivot bush.

The joint angles are generally used in combination with a clamping angle.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1050 Joint angles Type I 348 kB

Drawings

Joint angles Type I

Item selection/filter

Order No.TypeSlot
width
ABD

D1HLTCADAcc.PriceOrder
K1050.06I6152476,527275 on request
K1050.08I8203298,835,2365,5 on request