Product groups
Foot plates Type B and Type I
K1057

Foot plates Type B and Type I

go back

Item description/product images

DescriptionMaterial:Die-cast zinc.Version:bright or black powder-coated.Note:Used to mount levelling feet, rollers, eye bolts and other elements. Can also be mounted to the side of a profile using slot nuts.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1057 Foot plates Type B and Type I 356 kB

Drawings

Foot plates Type B and Type I

Item selection/filter

Order No.Finish

TypeSlot
width
ProfileBLHADD1

D2CADAcc.PriceOrder
K1057.0840801080brightI840x8040801640M8915 on request
K1057.0840801100brightI840x8040801640M10915 on request
K1057.0840801120brightI840x8040801640M12915 on request
K1057.0840801160brightI840x8040801640M16915 on request
K1057.0880801080brightI880x8080801640M8915 on request
K1057.0880801100brightI880x8080801640M10915 on request
K1057.0880801120brightI880x8080801640M12915 on request
K1057.0880801160brightI880x8080801640M16915 on request
K1057.1040802080brightB1040x8040801640M814,520 on request
K1057.1040802100brightB1040x8040801640M1014,520 on request
K1057.1040802120brightB1040x8040801640M1214,520 on request
K1057.1040802160brightB1040x8040801640M1614,520 on request
K1057.1045902100brightB1045x9045901645M1014,520 on request
K1057.1045902120brightB1045x9045901645M1214,520 on request
K1057.1045902140brightB1045x9045901645M1414,520 on request
K1057.1045902160brightB1045x9045901645M1614,520 on request
K1057.1045902200brightB1045x9045901645M2014,520 on request
K1057.1090902100brightB1090x9090901645M1014,520 on request
K1057.1090902120brightB1090x9090901645M1214,520 on request
K1057.1090902140brightB1090x9090901645M1414,520 on request
K1057.1090902160brightB1090x9090901645M1614,520 on request
K1057.1090902200brightB1090x9090901645M2014,520 on request
K1057.0630601081black powder-coatedI630x6030601230M86,611 on request
K1057.0630601101black powder-coatedI630x6030601230M106,611 on request
K1057.0630601121black powder-coatedI630x6030601230M126,611 on request
K1057.0630601161black powder-coatedI630x6030601230M166,611 on request
K1057.0660601081black powder-coatedI660x6060601230M86,611 on request
K1057.0660601101black powder-coatedI660x6060601230M106,611 on request
K1057.0660601121black powder-coatedI660x6060601230M126,611 on request
K1057.0660601161black powder-coatedI860x6060601640M16915 on request
K1057.0840801081black powder-coatedI840x8040801640M8915 on request
K1057.0840801101black powder-coatedI840x8040801640M10915 on request
K1057.0840801121black powder-coatedI840x8040801640M12915 on request
K1057.0840801161black powder-coatedI840x8040801640M16915 on request
K1057.0880801081black powder-coatedI880x8080801640M8915 on request
K1057.0880801101black powder-coatedI880x8080801640M10915 on request
K1057.0880801121black powder-coatedI880x8080801640M12915 on request
K1057.0880801161black powder-coatedI880x8080801640M16915 on request
K1057.0830602081black powder-coatedB830x6030601230M8915 on request
K1057.0830602121black powder-coatedB830x6030601230M12915 on request
K1057.0830602101black powder-coatedB830x6030601230M10915 on request
K1057.1045902101black powder-coatedB1045x9045901645M1014,520 on request
K1057.1045902121black powder-coatedB1045x9045901645M1214,520 on request
K1057.1045902141black powder-coatedB1045x9045901645M1414,520 on request
K1057.1045902161black powder-coatedB1045x9045901645M1614,520 on request
K1057.1045902201black powder-coatedB1045x9045901645M2014,520 on request
K1057.1090902101black powder-coatedB1090x9090901645M1014,520 on request
K1057.1090902121black powder-coatedB1090x9090901645M1214,520 on request
K1057.1090902141black powder-coatedB1090x9090901645M1414,520 on request
K1057.1090902161black powder-coatedB1090x9090901645M1614,520 on request
K1057.1090902201black powder-coatedB1090x9090901645M2014,520 on request