Product groups
Earthing terminal type I
K1282

Earthing terminal type I

go back

Item description/product images

DescriptionMaterial:Slot key, grub screw and serrated washer, steel.
Nut and washer, brass.
Version:Slot key, grub screw and serrated washer, electro zinc-plated.Note:For protecting installations and persons. Connectors for earthing aluminium profile structures and interconnecting the aluminium profiles by integrating them into the protective earth (PE) system. Conductive contact is established through defined destruction of the oxide layer in the slot base and on the slot flanks.

The cable lug must be positioned between the serrated washer and the washer during assembly.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1282 Earthing terminal type I 212 kB

Drawings

Earthing terminal type I

Item selection/filter

Order No.Type

Slot
width
CADAcc.PriceOrder
K1282.0806I8 on request