Product groups
Cover profile Type I
K1055

Cover profile Type I

go back

Item description/product images

DescriptionMaterial:PVC.Version:Black.Note:The cover profile made of flexible plastic is used as a cover for the profile slots to protect against dust and dirt.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1055 Cover profile Type I 93,7 kB

Drawings

Cover profile Type I

Item selection/filter

Order No.Type

Slot
width
LengthCADAcc.PriceOrder
K1055.0811I82000 on request