|
Item description/product images |
|
|
DescriptionMaterial:Angle die-cast aluminium.
Screws and slot nuts steel. End cap polyamide, fibreglass reinforced.Version:Angle bright. Screws and slot nuts electro zinc-plated. End cap black.Note:Suitable for reinforcing profile constructions and for frictional connection of profiles with each other without machining. Can also be used as fastening element (e.g. bracket) for any components. The angles have centring lugs for accurate and twist-proof mounting. The centring lugs can be removed if necessary by breaking off i.e. for mounting plates. The open side can be closed off with the end cap.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Type | Slot width | Version | A | A1 | A2 | A3 | A4 | A5 | B | B1 | D | H | H1 | L | N | T | CAD | Acc. | Price | Order |
---|
K1046.083030 | B | 8 | 30x30 | 22 | 9,5 | - | - | 23 | 29 | 28 | - | 6,4 | 27 | 30 | 27 | 8 | 6 | | | on request | | K1046.083060 | B | 8 | 30x60 | 51 | 11 | 23 | 11 | 44 | 49 | 28 | - | 6,4 | 57 | 61 | 57 | 8 | 5,5 | | | on request | | K1046.104040 | B | 10 | 40 x 40 | 29,5 | 20,5 | - | - | 29,5 | 36,5 | 38 | - | 9 | 36 | 41,5 | 36 | 10 | 5,5 | | | on request | | K1046.104545 | B | 10 | 45 x 45 | 35 | 18,5 | - | - | 35 | 44,5 | 42 | - | 9 | 41 | 50,5 | 41 | 10 | 9,5 | | | on request | | K1046.104080 | B | 10 | 40 x 80 | 68 | 20 | 35 | 23 | 59 | 64 | 38 | - | 9 | 76 | 80 | 76 | 10 | 8,5 | | | on request | | K1046.104590 | B | 10 | 45 x 90 | 79 | 22 | 39,5 | 23 | 67 | 72 | 43 | - | 9 | 86 | 90 | 86 | 10 | 9,5 | | | on request | | K1046.108080 | B | 10 | 80 x 80 | 68,5 | 20 | 35 | 20 | 58,5 | 65 | 74 | 40 | 9 | 76 | 82,5 | 76 | 10 | 8 | | | on request | | K1046.109090 | B | 10 | 90 x 90 | 78,5 | 21 | 39 | 22 | 67 | 75 | 88 | 45 | 9 | 86 | 94,5 | 86 | 10 | 10 | | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|