Product groups
Swivel adapter, plastic,for profile slots
K1632

Swivel adapter, plastic, for profile slots

go back

Item description/product images

DescriptionMaterial:Adapter fibreglass reinforced PA.
Slot keys die-cast zinc.
Fastening material steel.
Version:Steel electro zinc-plated.Note:These adapters are used to fasten clip-in bins to profile slots (slot size 8 or 10).
The adapter swivels through 45° in both directions.
Supplied with1x top adapter housing
1x bottom adapter housing
1x adapter flange
1x M4 hex nut
1x M4x35 countersunk screw
4x slot keys, slot size 8/10
1x M8x16 cap screw
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1630 Swivel adapter, plastic, for profile slots 258 kB
 Datasheet K1632 Swivel adapter, plastic,for profile slots 258 kB

Drawings

Swivel adapter, plastic,for profile slots

Item selection/filter

Order No.B

B1B2HLL1L2BN=slot widthCADAcc.PriceOrder
K1630.510885114,24040,13610,18/10 on request