- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools
- K1362
Combination spanner with protective caps
- K1361
Sockets and plastic inserts
- K1629
Clip-in bins, plastic, for type I and type B profile slots and mounting profiles
- K1629
Clip-in bins, antistatic plastic, for type I and type B profile slots and mounting profiles
- K1632
Swivel adapter, plastic, for profile slots
- K1630
Swivel adapter, antistatic plastic, for profile slots
- K1631
Clip-in shell bins, plastic, for profile slots type I and type B and mounting profiles
- K1631
Clip-in shell bins, antistatic plastic, for profile slots type I and type B and mounting profiles
- K1632
Cup holder plastic for aluminium profiles, closed or open
- K1632
Cup holder plastic, antistatic for aluminium profiles, closed or open
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K1361Sockets and plastic inserts |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Socket tool steel. Insert special PETP.Version:Socket chromium-plated.Note:Socket: Socket with 1/2" drive, made by Hazet. Specially modified, for holding the plastic inserts. The plastic inserts are securely held by the inner form and length of the socket. Optimal drive torque is transmitted to the screw head. By careful use, metallic contact between the socket and the hex head is prevented. Contact corrosion is eliminated.
Plastic insert: Plastic inserts for tightening and loosening the screws and nuts of the KIPP product range NOVOnox hygienic. Polished and sensitive surfaces are protected and a later contact corrosion is avoided. The plastic inserts are made from a specially manufactured PETP and have FDA approval. The inserts are pressed into the special socket manually. The form fit and locking device ensures an optimal hold in the socket. No special tools are required to exchange the worn out inserts. By a tightening torque of µ 0.12 coefficient of friction (DIN for A4-70 for screws and nuts), the plastic inserts have a life expectancy of up to 1000 alternating cycles. Drawing reference:A) Socket B) Plastic insert Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Description | D | D1 | L | T | SW | SW1 | Suitable for hexagon screws | CAD | Acc. | Price | Order |
---|
K1361.1112 | Socket | 16,6 | 22 | 37,3 | 10,1 | 11 | - | - |  | | on request | | K1361.1312 | Socket | 19,1 | 22 | 37,3 | 10,6 | 13 | - | - |  | | on request | | K1361.1612 | Socket | 22,9 | 23,6 | 37,1 | 11,3 | 16 | - | - |  | | on request | | K1361.1912 | Socket | 26,6 | 23 | 37 | 13,2 | 19 | - | - |  | | on request | | K1361.2112 | Socket | 29 | 25 | 36,8 | 12,9 | 21 | - | - |  | | on request | | K1361.2712 | Socket | 35,2 | 25 | 44,4 | 18,1 | 27 | - | - |  | | on request | | K1361.0704 | Protective insert | - | - | 17,4 | 5,5 | 10 | 7 | M4 |  | | on request | | K1361.0805 | Protective insert | - | - | 18 | 6 | 11 | 8 | M5 |  | | on request | | K1361.1006 | Protective insert | - | - | 19,5 | 10 | 13 | 10 | M6 |  | | on request | | K1361.1308 | Protective insert | - | - | 21,5 | 11 | 16 | 13 | M8 |  | | on request | | K1361.1610 | Protective insert | - | - | 22 | 13,5 | 19 | 16 | M10 |  | | on request | | K1361.1812 | Protective insert | - | - | 21,5 | 12 | 21 | 18 | M12 |  | | on request | | K1361.2416 | Protective insert | - | - | 26,5 | 18 | 27 | 24 | M16 |  | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|