Product groups
Protective caps for ring spanner
K1362_AUFR

Protective caps for ring spanner

go back

Item description/product images

DescriptionMaterial:AlSi1MgMnNote:The protective cap was specially developed for tightening and loosening screw connections with sensitive surfaces. With normal tools, the surface of polished screws are so damaged from the first tightening, that cavities are created making easy and effective cleaning no longer possible.
The protective caps ensure damage free tightening and loosening of fasteners with outer contours. The soft aluminium leaves no scratches or other damage on sensitive surfaces. By correct and professional use the protective caps have a service life of ca. 1000 operating cycles.
Additionally, with the protective caps the risk of contact corrosion is reliably prevented on stainless steel fasteners. The projecting contour largely prevents unintentional contact points between spanner and stainless steel screw. The protective caps are made of the aluminium alloy EN AW 6082 and so comply with EN 602 - aluminium in contact with food.
The protective cap is held securely in the spanner by a special moulding or spring clip element. The cap cannot fall out on its own. Worn-out protective caps are changed manually.
On request:Other sizes.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1362_AUFR Protective caps for ring spanner 125 kB

Drawings

Item selection/filter

Order No.DescriptionType SWSW2D2T1H1CADAcc.PriceOrder
K1362.11007Protective insertfor ring spanner10716,5811 on request
K1362.11108Protective insertfor ring spanner118189,411,4 on request
K1362.11310Protective insertfor ring spanner1310211113 on request
K1362.11613Protective insertfor ring spanner16132512,414,4 on request
K1362.11916Protective insertfor ring spanner19163014,516,5 on request
K1362.12118Protective insertfor ring spanner21183214,716,7 on request
K1362.12724Protective insertfor ring spanner2724411719 on request