Product groups
Protective caps for open-end spanner
K1362_AUFM

Protective caps for open-end spanner

go back

Item description/product images

DescriptionMaterial:AlSi1MgMnNote:The protective cap was specially developed for tightening and loosening screw connections with sensitive surfaces. With normal tools, the surface of polished screws are so damaged from the first tightening, that cavities are created making easy and effective cleaning no longer possible.
The protective caps ensure damage free tightening and loosening of fasteners with outer contours. The soft aluminium leaves no scratches or other damage on sensitive surfaces. By correct and professional use the protective caps have a service life of ca. 1000 operating cycles.
Additionally, with the protective caps the risk of contact corrosion is reliably prevented on stainless steel fasteners. The projecting contour largely prevents unintentional contact points between spanner and stainless steel screw. The protective caps are made of the aluminium alloy EN AW 6082 and so comply with EN 602 - aluminium in contact with food.
The protective cap is held securely in the spanner by a special moulding or spring clip element. The cap cannot fall out on its own. Worn-out protective caps are changed manually.
On request:Other sizes.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1362_AUFM Protective caps for open-end spanner 129 kB

Drawings

Item selection/filter

Order No.DescriptionType SWSW2A1B1L1D1THCADAcc.PriceOrder
K1362.1007Protective insertfor open-end spanner10791719,42,35,68,6 on request
K1362.1108Protective insertfor open-end spanner11891820,72,35,78,7 on request
K1362.1310Protective insertfor open-end spanner1310102223,236,710,7 on request
K1362.1613Protective insertfor open-end spanner1613132728,637,711,7 on request
K1362.1916Protective insertfor open-end spanner1916133032,548,612,6 on request
K1362.2118Protective insertfor open-end spanner21181332354913 on request
K1362.2724Protective insertfor open-end spanner2724144043,8410,815 on request