- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools
- K1362
Combination spanner with protective caps
- K1361
Sockets and plastic inserts
- K1629
Clip-in bins, plastic, for type I and type B profile slots and mounting profiles
- K1629
Clip-in bins, antistatic plastic, for type I and type B profile slots and mounting profiles
- K1632
Swivel adapter, plastic, for profile slots
- K1630
Swivel adapter, antistatic plastic, for profile slots
- K1631
Clip-in shell bins, plastic, for profile slots type I and type B and mounting profiles
- K1631
Clip-in shell bins, antistatic plastic, for profile slots type I and type B and mounting profiles
- K1632
Cup holder plastic for aluminium profiles, closed or open
- K1632
Cup holder plastic, antistatic for aluminium profiles, closed or open
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K1362_SCHLCombination spanner |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Tool steel.Note:The protective cap was specially developed for tightening and loosening screw connections with sensitive surfaces. With normal tools, the surface of polished screws are so damaged from the first tightening, that cavities are created making easy and effective cleaning no longer possible. The protective caps ensure damage free tightening and loosening of fasteners with outer contours. The soft aluminium leaves no scratches or other damage on sensitive surfaces. By correct and professional use the protective caps have a service life of ca. 1000 operating cycles. Additionally, with the protective caps the risk of contact corrosion is reliably prevented on stainless steel fasteners. The projecting contour largely prevents unintentional contact points between spanner and stainless steel screw. The protective caps are made of the aluminium alloy EN AW 6082 and so comply with EN 602 - aluminium in contact with food. The protective cap is held securely in the spanner by a special moulding or spring clip element. The cap cannot fall out on its own. Worn-out protective caps are changed manually.On request:Other sizes.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Item | SW | A | B | L | D | CAD | Acc. | Price | Order |
---|
K1362.10 | Ring Spanner | 10 | 5 | 8 | 154,5 | 5 |  | | on request | | K1362.11 | Ring Spanner | 11 | 5,5 | 8,4 | 168,5 | 5 |  | | on request | | K1362.13 | Ring Spanner | 13 | 6,3 | 10 | 193 | 6 |  | | on request | | K1362.16 | Ring Spanner | 16 | 7 | 11,4 | 230,5 | 6 |  | | on request | | K1362.19 | Ring Spanner | 19 | 8 | 13,5 | 268,5 | 7 |  | | on request | | K1362.21 | Ring Spanner | 21 | 8,5 | 13,7 | 292 | 7 |  | | on request | | K1362.27 | Ring Spanner | 27 | 10,5 | 16 | 380 | 9 |  | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|