Product groups
Clip-in shell bins, plastic,
for profile slots type I and type B and mounting profiles
K1631

Clip-in shell bins, plastic, for profile slots type I and type...

go back

Item description/product images

DescriptionMaterial:Trays fibreglass reinforced PA.
Label holder PC.
Elastic buffers PU.
Note:These bins can be easily clipped into profile slots or mounting profiles.
The bins for mounting profiles can be hooked onto perforated panels.
For holding small parts and selectively picking out the smallest of components.
Supplied with1x clip-in shell bin
1x label holder
1x label
4x self-adhesive elastic buffers
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1631 Clip-in shell bins, plastic, for profile slots type I and type B and mounting profiles 288 kB

Drawings

Clip-in shell bins, plastic,
for profile slots type I and type B and mounting profiles

Item selection/filter

Order No.Version 1FormB

B1B2HH1H2LL1L2BN=slot widthCADAcc.PriceOrder
K1631.00type IA105601950--153,5136-8 on request
K1631.10type BA105601950--153,5136-10 on request
K1631.20for mounting profileB10560195093153,51363- on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2020 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33