Product groups
Clip-in bins, antistatic plastic,for type I and type B profile slots and mounting profiles
K1629

Clip-in bins, antistatic plastic, for type I and type B profile...

go back

Item description/product images

DescriptionMaterial:Bins carbon fibre reinforced antistatic PA.
Label holders PC.
Note:These bins can be easily clipped into profile slots or mounting profiles.
The bins for mounting profiles can be hooked onto perforated panels.
For holding small parts.

The bins for mounting profiles can be combined with swivel adapters.
Application:Sensitive electrical or electronic equipment, components and devices (ESD sensitive elements) may be damaged or destroyed by electrostatic discharges (ESD) in the immediate vicinity.
Electrostatic discharges can come from people or through handling ESD sensitive components (e.g. during production, assembly, transport, storage etc).
Electrically conductive products which conform to DIN EN 61340-5-1 are essential within electronic environments to prevent an electrostatic discharge.
These products can be used for ESD applications or in ESD protection areas (EPA) in accordance with DIN EN 61340-5-1.
Accessory:Swivel adapter K1630.Applications:Device manufacturers required to conform to ATEX product directive 2014/34/EU.
Operators required to conform to ATEX worker protection directive 1999/92/EC.
Safety:These ESD products can also be used for devices, components and protection systems in areas where there is risk of explosion.
These ESD products prevent electrostatic spark discharges, and eliminate the risk of ignition of gases and dust which could lead to explosions in enclosed spaces.
Manufacturers and operators must apply and comply with the ATEX directives for protecting persons working in areas where there is a risk of explosion.

These ESD products have been certified by TÜV-Süd for their electrical discharge capability.
Supplied withForm C: 1x clip-in bin, 1x label holder, 1x label.
Form D: 1x clip-in bin, 1x label holder, 1x label.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1629 Clip-in bins, antistatic plastic,for type I and type B profile slots and mounting profiles 192 kB
 Technical information ESD 208 kB

Drawings

Clip-in bins, antistatic plastic,for type I and type B profile slots and mounting profiles

Item selection/filter

Order No.FormB

B1B2HH1H2LL1L2CADAcc.PriceOrder
K1629.21110205C110,64713,6405,32,72001835 on request
K1629.21110291D110,64713,6405,32,72861835 on request