Status sensors, stainless steel with bracket, Form V, for vertical toggle clamps
Item description/product images
DescriptionProduct description:Status sensors with brackets are used to monitor the actuated status of toggle clamps. The sensor detects whether the toggle clamp is open or closed and enables this status information to be processed electronically. The sensor is attached to the toggle clamp via the bracket.Material:Stainless steelVersion:Bright.Note:The status sensor and brackets are supplied unassembled.Technical data:Inductive sensor: Output circuit: PNP NO Operating voltage: 10 - 30 V DC Operating current: 100 mA Contact gap: 0.8 mm Switch frequency: 5000 Hz Short-circuit proof: yes Reverse polarity protection: yes Rating: IP 67 Connection type: 0.3 m cable, PUR with plug Temperature range: -25 °C - +70 °C Approvals: CE, c UL us, EACAssembly:The status sensor is fastened to the bracket with the nuts and set to dimension L1. The bracket is attached with the toggle clamp screws through holes between the foot and the mounting surface. The switch point fine-tuning is carried out once the toggle clamp is mounted. The detailed procedure is described in the assembly instructions.Accessory:K0662 K1276 K1737Safety:Status sensors are not suitable for protecting people.Drawing reference:
1) LED-indicator
BN = brown BK = black BU = blue
Special features:
DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.