Product groups
Status sensors, stainless steel with bracket, Form H, for horizontal toggle clamps
K1736_H

Status sensors, stainless steel with bracket, Form H, for...

go back

Item description/product images

DescriptionProduct description:Status sensors with brackets are used to monitor the actuated status of toggle clamps.
The sensor detects whether the toggle clamp is open or closed and enables this status information to be processed electronically.
The sensor is attached to the toggle clamp via the bracket.
Material:Stainless steelVersion:Bright.Note:The status sensor and brackets are supplied unassembled.Technical data:Inductive sensor:
Output circuit: PNP NO
Operating voltage: 10 - 30 V DC
Operating current: 100 mA
Contact gap: 0.8 mm
Switch frequency: 5000 Hz
Short-circuit proof: yes
Reverse polarity protection: yes
Rating: IP 67
Connection type: 0.3 m cable, PUR with plug
Temperature range: -25 °C - +70 °C
Approvals: CE, c UL us, EAC
Assembly:The status sensor is fastened to the bracket with the nuts and set to dimension L1.
The bracket is attached with the toggle clamp screws through holes between the foot and the mounting surface.
The switch point fine-tuning is carried out once the toggle clamp is mounted.
The detailed procedure is described in the assembly instructions.
Accessory:K0660
K1276
K1737
Safety:Status sensors are not suitable for protecting people.Drawing reference:
1) LED-indicator

BN = brown
BK = black
BU = blue
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1736_H Status sensors, stainless steel with bracket, Form H, for horizontal toggle clamps 319 kB
 Montageanleitung/Installation instructions 601 kB

Drawings

Status sensors, stainless steel with bracket, Form H, for horizontal toggle clamps

Item selection/filter

Order No.FormAA1A2BB1B3B4B5DGG1HLL1L2PSWfor
toggle clamp
M=Spindle
toggle
clamp
CADAcc.PriceOrder
K1736.06111H26396,5283982325,5M5X0,5M8x120,12713,8393007K0660M6x35 on request
K1736.08111H26449314582426,2M5X0,5M8x127,32720,6393007K0660M8x45 on request