HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Product groups
Mini toggle clamp, horizontal with horizontal foot left and adjustable clamping spindle
K1543

Mini toggle clamp, horizontal with horizontal foot left and...

go back

Item description/product images

DescriptionMaterial:Steel.Version:Electro zinc-plated steel.
Plastic handle, oil-resistant.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1543 Mini toggle clamp, horizontal with horizontal foot left and adjustable clamping spindle 244 kB
 Technical information 1,7 MB

Drawings

Mini toggle clamp, horizontal with horizontal foot left and adjustable clamping spindle

Item selection/filter

Order No.Opening angle
of holding arm
Opening
angle of
handle
Hand
force
FH N
Retaining
force
F1 N
Retaining
force
F2 N
Clamping
force
F3 N
Clamping
force
F4 N
CADAcc.PriceOrder
K1543.025090°75°80250500150350 on request
Order No.A

A1A3BB1B2B3B5CC1DHLL1L2MCADAcc.PriceOrder
K1543.025015,924,311,19,413,38539,26,84,418,77920,513,5M4x20 on request