HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Product groups
Mini toggle clamp, horizontal with horizontal foot and fixed clamping spindle
K1541

Mini toggle clamp, horizontal with horizontal foot and fixed...

go back

Item description/product images

DescriptionMaterial:Steel or stainless steel.Version:Electro zinc-plated steel.
Bright stainless steel.
Plastic handle, oil-resistant.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1541 Mini toggle clamp, horizontal with horizontal foot and fixed clamping spindle 241 kB
 Technical information 1,7 MB

Drawings

Mini toggle clamp, horizontal with horizontal foot and fixed clamping spindle

Item selection/filter

Order No.Main
material
Opening angle
of holding arm
Opening
angle of
handle
Hand
force
FH N
Retaining
force
F1 N
Clamping
force
F3 N
CADAcc.PriceOrder
K1541.00500steel90°75°80500250 on request
K1541.10500stainless steel90°75°80500250 on request
Order No.Main
material
A

A1A3BB1B5CC1DHLL1MCADAcc.PriceOrder
K1541.00500steel15,923,811,115,923,81,59,734,417,381,218,3M4x20 on request
K1541.10500stainless steel15,923,811,115,923,81,59,734,417,381,218,3M4x20 on request