Product groups

Item description/product images

Back to group overview
DescriptionMaterial:Steel.Version:Electro zinc-plated and trivalent blue passivated.Note:Adapter plates can be used in combination with toggle clamps. They enable toggle clamps to be positioned flexibly.
The adapter plates are clamped to the machine table using eccentric clamp modules.
Advantages:Flexible movement and positioning.
Flexible height construction using the adapter block.
Easy assembly through the opening in Form B.
Accessory:Eccentric clamp modules K0754
Toggle clamp K….
Drawing reference:
Form A: closed
Form B: open
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1211 Adapter plate round 574 kB

Drawings (total overview)

Adapter plate round

Item selection/filter

Order No.

ItemCADAcc.PriceOrder
K1211.145Adapter Plate on request
K1211.1145Adapter Plate on request