Product groups
Telescopic slides, stainless steel, for side mounting, over-extension, load capacity up to 12 kg
K2453

Telescopic slides, stainless steel, for side mounting,...

go back

Item description/product images

DescriptionMaterial:Version:Rails bright.
Balls hardened.
Note for ordering:Sold individually.Note:On telescopic slides with over-extension, the travel is greater than the installed length. The dynamic load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used.
The specified load capacities refer to the maximum value at 50,000 cycles.

The load capacity is ca. 75 % lower by horizontal mounting.

The head height of the fastening screws should not exceed 0,9 mm otherwise there is a risk of collision with other parts of the slide.

style A: greased, with holes.
style B: with food-grade lubricant, with holes.
style C: greased, with thread.
style D: with food-grade lubricant, with thread.

A lubricant (NSF H1) that is suitable for the foodstuff industry is used.

Recommended screws: M 2.6.
Maximum screw length = panel thickness + 1.7 mm.
Temperature range:5 °C to 35 °CAdvantages:Smooth running
High lateral stability due to precise guidance
Drawing reference:
1) the rails with length 80 mm have no hole here
Special features:
RoHS

Drawings (total overview)

Telescopic slides, stainless steel, for side mounting, over-extension, load capacity up to 12 kg

Telescopic slides, stainless steel, for side mounting, over-extension, load capacity up to 12 kg, style A

More information

Drawings

Telescopic slides, stainless steel, for side mounting, over-extension, load capacity up to 12 kg, style A

Item selection/filter

Order No.FormA

A1A2A3A4A5A6BHLTravel
S
Loading
per pair
kg
CADAcc.PriceOrder
K2453.10080A12-4256-46569,715,5809710 on request
K2453.10100A123862763866769,715,510012511 on request
K2453.10150A1263112126631161269,715,515017712 on request

Telescopic slides, stainless steel, for side mounting, over-extension, load capacity up to 12 kg, style B

More information

Drawings

Telescopic slides, stainless steel, for side mounting, over-extension, load capacity up to 12 kg, style B

Item selection/filter

Order No.FormA

A1A2A3A4A5A6BHLTravel
S
Loading
per pair
kg
CADAcc.PriceOrder
K2453.20080B12-4256-46569,715,5809710 on request
K2453.20100B123862763866769,715,510012511 on request
K2453.20150B1263112126631161269,715,515017712 on request

Telescopic slides, stainless steel, for side mounting, over-extension, load capacity up to 12 kg, style C

More information

Drawings

Telescopic slides, stainless steel, for side mounting, over-extension, load capacity up to 12 kg, style C

Item selection/filter

Order No.FormA

A1A2A3A4A5A6BHLTravel
S
Loading
per pair
kg
CADAcc.PriceOrder
K2453.30080C12-4256-46569,715,5809710 on request
K2453.30100C123862763866769,715,510012511 on request
K2453.30150C1263112126631161269,715,515017712 on request

Telescopic slides, stainless steel, for side mounting, over-extension, load capacity up to 12 kg, style D

More information

Drawings

Telescopic slides, stainless steel, for side mounting, over-extension, load capacity up to 12 kg, style D

Item selection/filter

Order No.FormA

A1A2A3A4A5A6BHLTravel
S
Loading
per pair
kg
CADAcc.PriceOrder
K2453.40080D12-4256-46569,715,5809710 on request
K2453.40100D123862763866769,715,510012511 on request
K2453.40150D1263112126631161269,715,515017712 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33