Product groups
Telescopic slides, aluminum, for side mounting, partial extension both sides, load capacity up to 7 kg
K2452

Telescopic slides, aluminum, for side mounting, partial...

go back

Item description/product images

DescriptionMaterial:Rails aluminum.
Ball cage and balls steel.
Version:Rails silver anodized.
Ball cage electro zinc-plated.
Balls hardened.
Note for ordering:Sold individually.Note:On telescopic slides with partial extension, the travel is less than the installed length. The dynamic load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used.
The specified load capacities refer to the maximum value at 50,000 cycles.

When mounted horizontally, the load capacity is ca.. 60 % lower.

The head height of the fastening screws should not exceed 0,9 mm otherwise there is a risk of collision with other parts of the slide.

Recommended screws: M 2.5.
Maximum screw length = panel thickness + 2.2 mm.
Temperature range:5 °C to 35 °CAdvantages:Smooth running
High lateral stability due to precise guidance
Drawing reference:
1) the rails with length 70 mm have no hole here
Special features:
RoHS

Drawings

Telescopic slides, aluminum, for side mounting, partial extension both sides, load capacity up to 7 kg

Item selection/filter

Order No.A

A1A2A3A4BHLTravel
S
Loading
per pair
kg
CADAcc.PriceOrder
K2452.007012-46-4661670323 on request
K2452.01001238763876616100405 on request
K2452.0150126312663126616150797 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33