Product groups

Item description/product images

Back to group overview
DescriptionMaterial:Foot plate and threaded spindle steel.
Anti-slip plate (NBR) 70 Shore.
Version:Foot plate painted yellow.
Threaded spindle electro zinc-plated.
Anti-slip plate black.
Note:High load rated steel swivel feet with yellow painted plate, optional with an anti-slip plate. The anti-slip plate absorbs vibrations and prevents the swivel foot slipping.

The load values specified in the table are based on a test series, in which a static load was applied perpendicular to the plates through the centre of the spindle. Radially acting forces such as those produced by vibrations or other shaking effects, affect the load rating and are not taken into account for the specified values.

Supplied with matching nut.
Drawing reference:
Form A without anti-slip plate
Form B with anti-slip plate
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0742 Swivel feet steel 188 kB

Drawings (total overview)

Swivel feet steel

Item selection/filter

Order No.Form

DD1HH1H2SSWLLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
K0742.005010X25A50M10165328-142515 on request
K0742.005010X50A50M10167828-145015 on request
K0742.005010X75A50M101610328-147515 on request
K0742.005010X100A50M101612828-1410015 on request
K0742.005010X125A50M101615328-1412515 on request
K0742.005012X25A50M12165328-142515 on request
K0742.005012X50A50M12167828-145015 on request
K0742.005012X75A50M121610328-147515 on request
K0742.005012X100A50M121612828-1410015 on request
K0742.005012X125A50M121615328-1412515 on request
K0742.005014X25A50M14165328-142515 on request
K0742.005014X50A50M14167828-145015 on request
K0742.005014X75A50M141610328-147515 on request
K0742.005014X100A50M141612828-1410015 on request
K0742.005014X125A50M141615328-1412515 on request
K0742.006514X50A65M14178030-145020 on request
K0742.006514X75A65M141710530-147520 on request
K0742.006514X100A65M141713030-1410020 on request
K0742.006514X125A65M141715530-1412520 on request
K0742.006514X150A65M141718030-1415020 on request
K0742.006516X50A65M16178030-165020 on request
K0742.006516X75A65M161710530-167520 on request
K0742.006516X100A65M161713030-1610020 on request
K0742.006516X125A65M161715530-1612520 on request
K0742.006516X150A65M161718030-1615020 on request
K0742.006516X175A65M161720530-1617520 on request
K0742.008016X50A80M1619,58333-165030 on request
K0742.008016X75A80M1619,510833-167530 on request
K0742.008016X100A80M1619,513333-1610030 on request
K0742.008016X125A80M1619,515833-1612530 on request
K0742.008016X150A80M1619,518333-1615030 on request
K0742.008016X175A80M1619,520833-1617530 on request
K0742.008016X200A80M1619,523333-1620030 on request
K0742.008020X75A80M2019,511136-177530 on request
K0742.008020X100A80M2019,513636-1710030 on request
K0742.008020X125A80M2019,516136-1712530 on request
K0742.008020X150A80M2019,518636-1715030 on request
K0742.008020X175A80M2019,521136-1717530 on request
K0742.008020X200A80M2019,523636-1720030 on request
K0742.010016X50A100M16209343-205035 on request
K0742.010016X75A100M162011843-207535 on request
K0742.010016X100A100M162014343-2010035 on request
K0742.010016X125A100M162016843-2012535 on request
K0742.010016X150A100M162019343-2015035 on request
K0742.010016X175A100M162021843-2017535 on request
K0742.010016X200A100M162024343-2020035 on request
K0742.010020X75A100M202011843-207545 on request
K0742.010020X100A100M202014343-2010045 on request
K0742.010020X125A100M202016843-2012545 on request
K0742.010020X150A100M202019343-2015045 on request
K0742.010020X175A100M202021843-2017545 on request
K0742.010020X200A100M202024343-2020045 on request
K0742.010024X75A100M242011944-207555 on request
K0742.010024X100A100M242014444-2010055 on request
K0742.010024X125A100M242016944-2012555 on request
K0742.010024X150A100M242019444-2015055 on request
K0742.010024X175A100M242021944-2017555 on request
K0742.010024X200A100M242024444-2020055 on request
K0742.105010X25B50M101656283142515 on request
K0742.105010X50B50M101681283145015 on request
K0742.105010X75B50M1016106283147515 on request
K0742.105010X100B50M10161312831410015 on request
K0742.105010X125B50M10161562831412515 on request
K0742.105012X25B50M121656283142515 on request
K0742.105012X50B50M121681283145015 on request
K0742.105012X75B50M1216106283147515 on request
K0742.105012X100B50M12161312831410015 on request
K0742.105012X125B50M12161562831412515 on request
K0742.105014X25B50M141656283142515 on request
K0742.105014X50B50M141681283145015 on request
K0742.105014X75B50M1416106283147515 on request
K0742.105014X100B50M14161312831410015 on request
K0742.105014X125B50M14161562831412515 on request
K0742.106514X50B65M141783303145020 on request
K0742.106514X75B65M1417108303147520 on request
K0742.106514X100B65M14171333031410020 on request
K0742.106514X125B65M14171583031412520 on request
K0742.106514X150B65M14171833031415020 on request
K0742.106516X50B65M161783303165020 on request
K0742.106516X75B65M1617108303167520 on request
K0742.106516X100B65M16171333031610020 on request
K0742.106516X125B65M16171583031612520 on request
K0742.106516X150B65M16171833031615020 on request
K0742.106516X175B65M16172083031617520 on request
K0742.108016X50B80M1619,586333165030 on request
K0742.108016X75B80M1619,5111333167530 on request
K0742.108016X100B80M1619,51363331610030 on request
K0742.108016X125B80M1619,51613331612530 on request
K0742.108016X150B80M1619,51863331615030 on request
K0742.108016X175B80M1619,52113331617530 on request
K0742.108016X200B80M1619,52363331620030 on request
K0742.108020X75B80M2019,5114363177530 on request
K0742.108020X100B80M2019,51393631710030 on request
K0742.108020X125B80M2019,51643631712530 on request
K0742.108020X150B80M2019,51893631715030 on request
K0742.108020X175B80M2019,52143631717530 on request
K0742.108020X200B80M2019,52393631720030 on request
K0742.110016X50B100M162096433205035 on request
K0742.110016X75B100M1620121433207535 on request
K0742.110016X100B100M16201464332010035 on request
K0742.110016X125B100M16201714332012535 on request
K0742.110016X150B100M16201964332015035 on request
K0742.110016X175B100M16202214332017535 on request
K0742.110016X200B100M16202464332020035 on request
K0742.110020X75B100M2020121433207545 on request
K0742.110020X100B100M20201464332010045 on request
K0742.110020X125B100M20201714332012545 on request
K0742.110020X150B100M20201964332015045 on request
K0742.110020X175B100M20202214332017545 on request
K0742.110020X200B100M20202464332020045 on request
K0742.110024X75B100M2420122443207555 on request
K0742.110024X100B100M24201474432010055 on request
K0742.110024X125B100M24201724432012555 on request
K0742.110024X150B100M24201974432015055 on request
K0742.110024X175B100M24202224432017555 on request
K0742.110024X200B100M24202474432020055 on request

Information about this article

Unlike classic swivel feet, the swivel feet from KIPP and levelling feet are mounted from the top in a ball socket with a ball on the thread spindle. This has the advantage of a higher angle of inclination (up to 30°). The swivel foot is painted yellow and is made from steel. The threaded spindle is electro zinc-plated. Anti-slip plates (70 Shore) are also available as an option in the online shop. The swivel feet are supplied with a suitable nut.