HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Product groups

Item description/product images

DescriptionMaterial:Version:Die-cast zinc plate, black powder-coated.
Stainless steel plate, bright.
Note:Swivel feet consist of a plate and a threaded spindle or ball joint. Any plate can be combined with any threaded spindle or ball joint. The anti-slip plate absorbs vibrations and prevents the swivel foot slipping.
For matching threaded spindles see K0421.
For matching ball joints see K0422.
Drawing reference:
1) From plate Ø 80
Form B without screw-on hole, with anti-slip plate
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0416_B Swivel feet plates, Form B 85,2 kB
 Technical Information for swivel pads 412 kB

Drawings

Swivel feet plates, Form B

Item selection/filter

Order No.FormMain
material
DLoad rating
max. kN
CADAcc.PriceOrder
K0416.20301Bzinc3020  on request
K0416.20401Bzinc4030  on request
K0416.20451Bzinc4530  on request
K0416.20501Bzinc5030  on request
K0416.20601Bzinc6030  on request
K0416.20801Bzinc8030  on request
K0416.21001Bzinc10035  on request
K0416.21201Bzinc12035  on request
K0416.20302Bstainless steel3020  on request
K0416.20402Bstainless steel4030  on request
K0416.20452Bstainless steel4530  on request
K0416.20502Bstainless steel5035  on request
K0416.20602Bstainless steel6035  on request
K0416.20802Bstainless steel8035  on request
K0416.21002Bstainless steel10040  on request
K0416.21202Bstainless steel12040  on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2020 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33