HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Product groups
Levelling feet platessteel or stainless steel, Form C
K0672_C

Levelling feet plates steel or stainless steel, Form C

go back

Item description/product images

DescriptionMaterial:Version:Steel chrome-plated.
Stainless steel polished.
Note:Levelling feet consist of a plate and a threaded spindle. Any plate can be combined with any threaded spindle.
For matching threaded spindles, see K0669.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0672_C Levelling feet platessteel or stainless steel, Form C 139 kB

Drawings

Levelling feet platessteel or stainless steel, Form C

Item selection/filter

Order No.Main
material
FormDLoad rating
max. kN
CADAcc.PriceOrder
K0672.30801steelC8020 on request
K0672.30802stainless steelC8020 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2020 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33