Product groups
Levelling feet platessteel or stainless steel, Form B
K0672_B

Levelling feet plates steel or stainless steel, Form B

go back

Item description/product images

DescriptionMaterial:

Plate steel or stainless steel 1.4301.

Version:Steel chrome-plated.
Stainless steel polished.
Note:Levelling feet consist of a plate and a threaded spindle.
Any plate can be combined with any threaded spindle.
For matching threaded spindles, see K0669.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0672_B Levelling feet platessteel or stainless steel, Form B 142 kB

Drawings

Levelling feet platessteel or stainless steel, Form B

Item selection/filter

Order No.Main
material
FormDLoad rating
max. kN
CADAcc.PriceOrder
K0672.21251steelB12540 on request
K0672.21252stainless steelB12540 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33