Product groups
Levelling feet platesplastic
K0423

Levelling feet plates plastic

go back

Item description/product images

Back to group overview
DescriptionMaterial:Plates, thermoplastic, fibreglass reinforced.
Anti-slip plate thermoplastic elastomer.
Version:Black.Note:Levelling feet consist of a plate and a threaded spindle. Any plate can be combined with any threaded spindle.
The anti-slip plate absorbs vibrations and prevents the levelling foot slipping.
For matching threaded spindles see K0427.
Drawing reference:
Form A without screw-on hole, without anti-slip plate
Form B without screw-on hole, with anti-slip plate
Form C with screw-on hole (closed), without anti-slip plate
Form D with screw-on hole (closed), with anti-slip plate
Form E with screw-on hole (open), without anti-slip plate
Form F with screw-on hole (open), with anti-slip plate

1) From plate Ø 80
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0423 Levelling feet platesplastic 254 kB
 Technical information for swivel feet 780 kB

Drawings (total overview)

Levelling feet platesplastic

Item selection/filter

Order No.FormD

AHLoad rating
max. kN
CADAcc.PriceOrder
K0423.1060A60-1812  on request
K0423.1080A80-1812  on request
K0423.1100A100-1812  on request
K0423.2060B60-2012  on request
K0423.2080B80-2012  on request
K0423.2100B100-2012  on request
K0423.3080C80551812  on request
K0423.3100C100741812  on request
K0423.4080D80552012  on request
K0423.4100D100742012  on request
K0423.5080E80551812  on request
K0423.5100E100741812  on request
K0423.6080F80552012  on request
K0423.6100F100742012  on request