Product groups

Item description/product images

DescriptionNote:Search here for the matching accessory for your article.Special features:
RoHS

Item selection/filter

Order No.Article description

CADAcc.PriceOrder
K0429.080251THREADED SPINDLE FOR LEVELLING FEET D1=M08X25 STEEL, ECO L1=29,5 on request
K0429.080401THREADED SPINDLE FOR LEVELLING FEET D1=M08X40 STEEL, ECO L1=44,5 on request
K0429.080501THREADED SPINDLE FOR LEVELLING FEET D1=M08X50 STEEL, ECO L1=54,5 on request
K0429.080701THREADED SPINDLE FOR LEVELLING FEET D1=M08X70 STEEL, ECO L1=74,5 on request
K0429.080801THREADED SPINDLE FOR LEVELLING FEET D1=M08X80 STEEL, ECO L1=84,5 on request
K0429.081001THREADED SPINDLE FOR LEVELLING FEET D1=M08X100 STEEL, ECO L1=104,5 on request
K0429.081201THREADED SPINDLE FOR LEVELLING FEET D1=M08X120 STEEL, ECO L1=124,5 on request
K0429.100251THREADED SPINDLE FOR LEVELLING FEET D1=M10X25 STEEL, ECO L1=30 on request
K0429.100401THREADED SPINDLE FOR LEVELLING FEET D1=M10X40 STEEL, ECO L1=45 on request
K0429.100501THREADED SPINDLE FOR LEVELLING FEET D1=M10X50 STEEL, ECO L1=55 on request
K0429.100701THREADED SPINDLE FOR LEVELLING FEET D1=M10X70 STEEL, ECO L1=75 on request
K0429.100801THREADED SPINDLE FOR LEVELLING FEET D1=M10X80 STEEL, ECO L1=85 on request
K0429.101001THREADED SPINDLE FOR LEVELLING FEET D1=M10X100 STEEL, ECO L1=105 on request
K0429.101201THREADED SPINDLE FOR LEVELLING FEET D1=M10X120 STEEL, ECO L1=125 on request
K0429.120251THREADED SPINDLE FOR LEVELLING FEET D1=M12X25 STEEL, ECO L1=31 on request
K0429.120401THREADED SPINDLE FOR LEVELLING FEET D1=M12X40 STEEL, ECO L1=46 on request
K0429.120501THREADED SPINDLE FOR LEVELLING FEET D1=M12X50 STEEL, ECO L1=56 on request
K0429.120701THREADED SPINDLE FOR LEVELLING FEET D1=M12X70 STEEL, ECO L1=76 on request
K0429.120801THREADED SPINDLE FOR LEVELLING FEET D1=M12X80 STEEL, ECO L1=86 on request
K0429.121001THREADED SPINDLE FOR LEVELLING FEET D1=M12X100 STEEL, ECO L1=106 on request
K0429.121201THREADED SPINDLE FOR LEVELLING FEET D1=M12X120 STEEL, ECO L1=126 on request
K0429.160501THREADED SPINDLE FOR LEVELLING FEET D1=M16X50 STEEL, ECO L1=58,5 on request
K0429.161001THREADED SPINDLE FOR LEVELLING FEET D1=M16X100 STEEL, ECO L1=108,5 on request
K0429.161501THREADED SPINDLE FOR LEVELLING FEET D1=M16X150 STEEL, ECO L1=158,5 on request
K0429.080252THREADED SPINDLE FOR LEVELLING FEET D1=M08X25 STAINLESS STEEL, ECO L1=29,5 on request
K0429.080402THREADED SPINDLE FOR LEVELLING FEET D1=M08X40 STAINLESS STEEL, ECO L1=44,5 on request
K0429.080502THREADED SPINDLE FOR LEVELLING FEET D1=M08X50 STAINLESS STEEL, ECO L1=54,5 on request
K0429.080702THREADED SPINDLE FOR LEVELLING FEET D1=M08X70 STAINLESS STEEL, ECO L1=74,5 on request
K0429.080802THREADED SPINDLE FOR LEVELLING FEET D1=M08X80 STAINLESS STEEL, ECO L1=84,5 on request
K0429.081002THREADED SPINDLE FOR LEVELLING FEET D1=M08X100 STAINLESS STEEL, ECO L1=104,5 on request
K0429.081202THREADED SPINDLE FOR LEVELLING FEET D1=M08X120 STAINLESS STEEL, ECO L1=124,5 on request
K0429.100252THREADED SPINDLE FOR LEVELLING FEET D1=M10X25 STAINLESS STEEL, ECO L1=30 on request
K0429.100402THREADED SPINDLE FOR LEVELLING FEET D1=M10X40 STAINLESS STEEL, ECO L1=45 on request
K0429.100502THREADED SPINDLE FOR LEVELLING FEET D1=M10X50 STAINLESS STEEL, ECO L1=55 on request
K0429.100702THREADED SPINDLE FOR LEVELLING FEET D1=M10X70 STAINLESS STEEL, ECO L1=75 on request
K0429.100802THREADED SPINDLE FOR LEVELLING FEET D1=M10X80 STAINLESS STEEL, ECO L1=85 on request
K0429.101002THREADED SPINDLE FOR LEVELLING FEET D1=M10X100 STAINLESS STEEL, ECO L1=105 on request
K0429.101202THREADED SPINDLE FOR LEVELLING FEET D1=M10X120 STAINLESS STEEL, ECO L1=125 on request
K0429.120252THREADED SPINDLE FOR LEVELLING FEET D1=M12X25 STAINLESS STEEL, ECO L1=31 on request
K0429.120402THREADED SPINDLE FOR LEVELLING FEET D1=M12X40 STAINLESS STEEL, ECO L1=46 on request
K0429.120502THREADED SPINDLE FOR LEVELLING FEET D1=M12X50 STAINLESS STEEL, ECO L1=56 on request
K0429.120702THREADED SPINDLE FOR LEVELLING FEET D1=M12X70 STAINLESS STEEL, ECO L1=76 on request
K0429.120802THREADED SPINDLE FOR LEVELLING FEET D1=M12X80 STAINLESS STEEL, ECO L1=86 on request
K0429.121002THREADED SPINDLE FOR LEVELLING FEET D1=M12X100 STAINLESS STEEL, ECO L1=106 on request
K0429.121202THREADED SPINDLE FOR LEVELLING FEET D1=M12X120 STAINLESS STEEL, ECO L1=126 on request
K0429.160502THREADED SPINDLE FOR LEVELLING FEET D1=M16X50 STAINLESS STEEL, ECO L1=58,5 on request
K0429.161002THREADED SPINDLE FOR LEVELLING FEET D1=M16X100 STAINLESS STEEL, ECO L1=108,5 on request
K0429.161502THREADED SPINDLE FOR LEVELLING FEET D1=M16X150 STAINLESS STEEL, ECO L1=158,5 on request