HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Product groups

Item description/product images

DescriptionMaterial:Version:Thermoplastic plate black.
Die-cast zinc plate blue electro zinc-plated.
Stainless steel plate bright.
Note:ECO levelling feet consist of a plate and a threaded spindle. Any plate can be combined with any threaded spindle.
The anti-slip plate absorbs vibrations and prevents the levelling foot slipping.
For matching threaded spindles see K0429.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0428_B Levelling feet plates ECO, Form B 161 kB
 Technical information for swivel feet ECO 133 kB

Drawings

Levelling feet plates ECO, Form B

Item selection/filter

Order No.FormMain
material
D

HLoad rating
max. kN
CADAcc.PriceOrder
K0428.20301BZinc3013,516  on request
K0428.20401BZinc4014,518  on request
K0428.20501BZinc5017,520  on request
K0428.20302BStainless steel3013,522  on request
K0428.20402BStainless steel4014,524  on request
K0428.20502BStainless steel5017,526  on request
K0428.20303BPlastic3013,515  on request
K0428.20403BPlastic4014,515  on request
K0428.20503BPlastic5017,515  on request

Other items in this category

Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2020 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33