Product groups

Item description/product images

DescriptionMaterial:Steel.
PA 6 plastic.
Version:Black oxidised.
Black plastic.
Note:Suitable for grub screws with ballend pin.Drawing reference:
1) thrust face
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0393 Thrust pads 256 kB

Drawings

Thrust pads
Thrust pads

Item selection/filter

Order No.

FormMain
material
D1D2D4H1H2L5Suitable
for
grub screws
CADAcc.PriceOrder
K0393.06Asteel154,48,67,62,53,8M6 on request
K0393.08Asteel185,91293,54,4M8 on request
K0393.10Asteel217,9151145M10 on request
K0393.12Asteel257,9181356,9M12 on request
K0393.206Apolyamide154,48,67,62,53,8M6 on request
K0393.208Bpolyamide185,91293,54,4M8 on request
K0393.210Cpolyamide217,9151145M10 on request
K0393.212Cpolyamide257,9181356,9M12 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2021 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33