Product groups
Self-aligning pads, swivel angle 12°, Form F, with external thread, flattened ball, serrated face
K0302_F

Self-aligning pads, swivel angle 12°, Form F, with external...

go back

Item description/product images

DescriptionMaterial:Body carbon steel.
Ball, ball-bearing steel 1.3505.
Version:Body tempered.
Ball hardened (50 - 55 HRC).
Note:Self-aligning pads serve as stops, supports and thrust pads in fixture construction. They can also be installed in existing clamping devices, e.g. arness clamps.

Ball is secured against rotation.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0302_F Self-aligning pads, swivel angle 12°, Form F, with external thread, flattened ball, serrated face 180 kB

Drawings

Self-aligning pads, swivel angle 12°, Form F, with external thread, flattened ball, serrated face

Item selection/filter

Order No.FormBD2D3HESWBall-ØLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
K0302.306F7M66,71314,5131010 on request
K0302.308F8M86,71314,5131010 on request
K0302.310F10M10101821,9191625 on request
K0302.312F12M12101821,9191625 on request
K0302.316F16M16202733302490 on request
K0302.320F20M20202733302490 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33