Product groups

Item description/product images

Back to group overview
DescriptionMaterial:Form C, F, M tool steel
Form E, O, P stainless steel
Form K POM
Version:Form C hardened and black oxidised.
Form E hardened, bright.
Form K white.
Form O with diamond impregnated surface comparable to 100 grade abrasive grit.
Form P with polyurethane surface, hardness Shore 60.
Form F, hardened and black oxidised.
Form M with carbide serrations, black oxidised.
Note:Grippers and inserts are ideal for use in clamping arms, gripping systems, clamping fixtures, clamping jaws and self-aligning pads. The use of grippers allows the transfer of very high torque values and above average grip, even with hard materials and surface irregularities.

Form O: The abrasive diamond surface is bonded firmly to the base. It is ideally suited to supporting smooth or slippery applications with a minimum of clamping pressure. This allows the diamond particles to get a firm grip on a very small area with minimum damage to the surface.
The diamond surface offers excellent wear resistance.

Form P: The polyurethane surface is vulcanised firmly to the ball. It is abrasion-resistant and does not discolour. It offers optimum protection against damage to delicate surfaces. The pearl-like surface gives a firm grip and allows air to escape so as to prevent any suction effect between the contact surface and the self-aligning pads.

Grippers and inserts can be fitted in the following self-aligning pads:
Order No. K0285.117X022 up to K0285.936X036
Order No. K0289.110X015 up to K0289.924X100
Order No. K0291.120X030 up to K0291.924X080
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0385 Grippers and inserts round 279 kB

Drawings (total overview)

Grippers and inserts round

Item selection/filter

Order No.FormD2

D3L3L4L5CEGCADAcc.PriceOrder
K0385.10108C10-105---M5 on request
K0385.10128C10-126,4---M5 on request
K0385.12108C12-105---M5 on request
K0385.12128C12-126,4---M5 on request
K0385.16108C16-105---M6 on request
K0385.16128C16-126,4---M6 on request
K0385.20108C20-105---M6 on request
K0385.20128C20-126,4---M6 on request
K0385.25108C25-105---M6 on request
K0385.25128C25-126,4---M6 on request
K0385.10102E10-105---M5 on request
K0385.10122E10-126,4---M5 on request
K0385.12102E12-105---M5 on request
K0385.12122E12-126,4---M5 on request
K0385.16102E16-105---M6 on request
K0385.16122E16-126,4---M6 on request
K0385.20102E20-105---M6 on request
K0385.20122E20-126,4---M6 on request
K0385.25102E25-105---M6 on request
K0385.25122E25-126,4---M6 on request
K0385.10109K10-105---M5 on request
K0385.10129K10-126,4---M5 on request
K0385.12109K12-105---M5 on request
K0385.12129K12-126,4---M5 on request
K0385.16109K16-105---M6 on request
K0385.16129K16-126,4---M6 on request
K0385.20109K20-105---M6 on request
K0385.20129K20-126,4---M6 on request
K0385.25109K25-105---M6 on request
K0385.25129K25-126,4---M6 on request
K0385.10105O10-105---M5 on request
K0385.10125O10-126,4---M5 on request
K0385.12105O12-105---M5 on request
K0385.12125O12-126,4---M5 on request
K0385.16105O16-105---M6 on request
K0385.16125O16-126,4---M6 on request
K0385.20105O20-105---M6 on request
K0385.20125O20-126,4---M6 on request
K0385.25105O25-105---M6 on request
K0385.25125O25-126,4---M6 on request
K0385.08126P88126---M4 on request
K0385.10126P1010126---M5 on request
K0385.12126P1213126---M5 on request
K0385.16126P1616126---M6 on request
K0385.20126P2021126---M6 on request
K0385.25126P2527126---M6 on request
K0385.1010F10-10--4,54,75M5 on request
K0385.1210F12-10--4,54,75M5 on request
K0385.1212F12-12--64,75M5 on request
K0385.1610F16-10--4,54,75M6 on request
K0385.2010F20-10--4,54,75M6 on request
K0385.2510F25-10--4,54,75M6 on request
K0385.10107M107,910-64,54,75M5 on request
K0385.12107M129,510-64,54,75M5 on request
K0385.12127M129,512-764,75M5 on request
K0385.16107M1612,710-64,54,75M6 on request
K0385.20107M2015,910-64,54,75M6 on request
K0385.25107M251910-64,54,75M6 on request