Product groups

Item description/product images

DescriptionMaterial:Locating cylinder carbon steel.
Balls roller bearing steel.
Version:Locating cylinder tempered, black oxidised.
Balls hardened, bright.
Note:

By tightening the thrust screw (D2) the centre ball is pressed downwards and in turn forces the three locking balls outwards, where they locked in the receiver bush.
With this easy to use system machine set-up times are up to twelve times shorter than when conventional methods are used.

Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0935 Locating cylinder Ball Lock 210 kB

Drawings

Locating cylinder Ball Lock

Item selection/filter

Order No.

Grid plate
thickness ±0,05
DD1D2LL1SWHolding
force
F kN
Tightening
torque
max. Nm
Order No.
Repair Kit
CADAcc.PriceOrder
K0935.13013131322M527,662,53,31K0935.913013 on request
K0935.13020201322M534,662,53,31K0935.913020 on request
K0935.16020201632M636,5835,33K0935.916020 on request
K0935.16025251632M641,5835,33K0935.916025 on request
K0935.20020202040M639,510313,34K0935.920020 on request
K0935.20025252040M644,510313,34K0935.920025 on request
K0935.25020202545M844104309K0935.925020 on request
K0935.25025252545M849104309K0935.925025 on request
K0935.30020203050M10491354415K0935.930020 on request
K0935.30025253050M10541354415K0935.930025 on request
K0935.35020203560M12511366825K0935.935020 on request
K0935.35025253560M12561366825K0935.935025 on request
K0935.35040403560M12711366825K0935.935040 on request
K0935.35050503560M12811366825K0935.935050 on request
K0935.50020205075M206420108850K0935.950020 on request
K0935.50025255075M206920108850K0935.950025 on request
K0935.50040405075M208420108850K0935.950040 on request
K0935.50050505075M209420108850K0935.950050 on request