Product groups

Item description/product images

DescriptionMaterial:Hardened tool steel or carbide.Version:Black oxidised.Note:Grippers and inserts are ideal for use in clamping arms, gripping systems, clamping fixtures, clamping jaws and self-aligning pads.
Grippers transfer very high torque values,even with hard materials and surface irregularities. Grippers guarantee above average holding forces at high cutting forces.
The serrated carbide tips are soldered in.
Drawing reference:
Form A: tool steel
Form B: tool steel, carbide diamond grip
Form C: tool steel
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0387 Gripper pads square 178 kB

Drawings (total overview)

Gripper pads square

Gripper pads, square, Form A

More information

Drawings

Gripper pads, square, Form A

Item selection/filter

Order No.Form

ABGSerrationCADAcc.PriceOrder
K0387.1005A1010M5extra fine on request
K0387.101205A1012M5extra fine on request
K0387.1205A1210M5fine on request
K0387.121205A1212M5fine on request
K0387.1606A1610M6fine on request
K0387.161206A1612M6fine on request
K0387.2005A2010M5fine on request
K0387.201205A2012M5fine on request
K0387.2506A2510M6fine on request
K0387.251206A2512M6fine on request

Gripper pads, square, Form B

More information

Drawings

Gripper pads, square, Form B

Item selection/filter

Order No.Form

ABEGSerrationCADAcc.PriceOrder
K0387.12057B121010,3M5fine on request

Gripper pads, square, Form C

More information

Drawings

Gripper pads, square, Form C

Item selection/filter

Order No.Form

ABD1D2TSerrationCADAcc.PriceOrder
K0387.1210048C12104,585,6fine on request
K0387.1212048C12124,585,6fine on request
K0387.1610048C16104,585,6fine on request
K0387.1612048C16124,585,6fine on request
K0387.2010058C20105,5106,6fine on request
K0387.2012058C20125,5106,6fine on request
K0387.2510068C25106,6117,6fine on request
K0387.2512068C25126,6117,6fine on request