Product groups

Item description/product images

DescriptionMaterial:Steel 1.0718.Version:Trivalent blue passivated.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1302 Extension pieces 111 kB

Drawings

Extension pieces

Item selection/filter

Order No.D1

ELSWTCADAcc.PriceOrder
K1302.205025M59,22588 on request
K1302.205030M59,23088 on request
K1302.205035M59,23588 on request
K1302.206030M611,530109 on request
K1302.206035M611,535109 on request
K1302.206040M611,540109 on request
K1302.206050M611,550109 on request
K1302.206060M611,560109 on request
K1302.208030M815301312 on request
K1302.208035M815351312 on request
K1302.208040M815401312 on request
K1302.208050M815501312 on request
K1302.208060M815601312 on request
K1302.208090M815901312 on request
K1302.210040M1018,5401615 on request
K1302.210045M1018,5451615 on request
K1302.210055M1018,5551615 on request
K1302.210065M1018,5651615 on request
K1302.210095M1018,5951615 on request
K1302.210115M1018,51151615 on request
K1302.212040M1220,8401818 on request
K1302.212045M1220,8451818 on request
K1302.212055M1220,8551818 on request
K1302.212065M1220,8651818 on request
K1302.212095M1220,8951818 on request
K1302.212115M1220,81151818 on request