Product groups

Item description/product images

DescriptionMaterial:Ball bearing steelVersion:Hardened, black oxidised.Note:By a centre distance tolerance of ±0.005 mm and two grade I centring bushes a repeat accuracy of ±0.013 mm is possible.
By a centre distance tolerance of ±0.03 mm and one grade I and one grade II centring bush a repeat accuracy of 0.04 mm is possible.
The centring bushes are pressed into the receiver holes of the tooling plates using a light pressure.
For further details see “General information”.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0936 Centring bushes 246 kB

Drawings

Centring bushes

Item selection/filter

Order No.Version 1D

T=toleranceD1LBore size for
centring bush
Ø +0.01
CADAcc.PriceOrder
K0936.113013grade i13+0,005 - +0,01819,041319,016 on request
K0936.113020grade i13+0,005 - +0,01819,042019,016 on request
K0936.116020grade i16+0,005 - +0,01825,0422025,016 on request
K0936.116025grade i16+0,005 - +0,01825,0422525,016 on request
K0936.120020grade i20+0,005 - +0,01835,0422035,018 on request
K0936.120025grade i20+0,005 - +0,01835,0422535,018 on request
K0936.125020grade i25+0,005 - +0,01835,0422035,018 on request
K0936.125025grade i25+0,005 - +0,01835,0422535,018 on request
K0936.130020grade i30+0,005 - +0,01845,0422045,018 on request
K0936.130025grade i30+0,005 - +0,01845,0422545,018 on request
K0936.135020grade i35+0,005 - +0,01845,0422045,018 on request
K0936.135025grade i35+0,005 - +0,01845,0422545,018 on request
K0936.135040grade i35+0,005 - +0,01845,0424045,018 on request
K0936.135050grade i35+0,005 - +0,01845,0425045,018 on request
K0936.150020grade i50+0,005 - +0,01863,5462063,521 on request
K0936.150040grade i50+0,005 - +0,01863,5464063,521 on request
K0936.150050grade i50+0,005 - +0,01863,5465063,521 on request
K0936.213013grade ii13+0,025 - +0,05019,041319,016 on request
K0936.213020grade ii13+0,025 - +0,05019,042019,016 on request
K0936.216020grade ii16+0,025 - +0,05025,0422025,016 on request
K0936.216025grade ii16+0,025 - +0,05025,0422525,016 on request
K0936.220020grade ii20+0,025 - +0,05035,0422035,018 on request
K0936.220025grade ii20+0,025 - +0,05035,0422535,018 on request
K0936.225020grade ii25+0,025 - +0,05035,0422035,018 on request
K0936.225025grade ii25+0,025 - +0,05035,0422535,018 on request
K0936.230020grade ii30+0,025 - +0,05045,0422045,018 on request
K0936.235025grade ii35+0,025 - +0,05045,0422545,018 on request
K0936.235040grade ii35+0,025 - +0,05045,0424045,018 on request
K0936.235050grade ii35+0,025 - +0,05045,0425045,018 on request
K0936.250025grade ii50+0,025 - +0,05063,5462563,521 on request
K0936.250040grade ii50+0,025 - +0,05063,5464063,521 on request
K0936.250050grade ii50+0,025 - +0,05063,5465063,521 on request