- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K0381Ball-end thrust screws with head stainless steel Form A, with... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Stainless steelVersion:Bright.Note:Form A with full ball is used when a clean, polished pressure surface is required.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | D | D3 | L | L1 | L2 | Ball-Ø | SW | Load rating max. kN (static load only) | CAD | Acc. | Price | Order |
---|
K0381.10410 | A | M4 | 7 | 9,9 | 2,1 | 4 | 2,5 | 3 | 3,5 | | | on request | | K0381.10416 | A | M4 | 7 | 15,9 | 2,1 | 4 | 2,5 | 3 | 3,5 | | | on request | | K0381.10420 | A | M4 | 7 | 19,9 | 2,1 | 4 | 2,5 | 3 | 3,5 | | | on request | | K0381.10512 | A | M5 | 8,5 | 12,1 | 2,4 | 5 | 3 | 4 | 4,5 | | | on request | | K0381.10516 | A | M5 | 8,5 | 16,1 | 2,4 | 5 | 3 | 4 | 4,5 | | | on request | | K0381.10520 | A | M5 | 8,5 | 20,1 | 2,4 | 5 | 3 | 4 | 4,5 | | | on request | | K0381.10620 | A | M6 | 10 | 20,8 | 3 | 6 | 4 | 5 | 9 | | | on request | | K0381.10630 | A | M6 | 10 | 30,8 | 3 | 6 | 4 | 5 | 9 | | | on request | | K0381.10640 | A | M6 | 10 | 40,8 | 16 | 6 | 4 | 5 | 9 | | | on request | | K0381.10820 | A | M8 | 13 | 21,2 | 3,5 | 8 | 5,5 | 6 | 15 | | | on request | | K0381.10835 | A | M8 | 13 | 36,2 | 3,5 | 8 | 5,5 | 6 | 15 | | | on request | | K0381.10850 | A | M8 | 13 | 51,2 | 22 | 8 | 5,5 | 6 | 15 | | | on request | | K0381.11025 | A | M10 | 16 | 26,7 | 4,5 | 10 | 7 | 8 | 20 | | | on request | | K0381.11040 | A | M10 | 16 | 41,7 | 4,5 | 10 | 7 | 8 | 20 | | | on request | | K0381.11060 | A | M10 | 16 | 61,7 | 28 | 10 | 7 | 8 | 20 | | | on request | | K0381.11230 | A | M12 | 18 | 32 | 5 | 12 | 8,5 | 10 | 30 | | | on request | | K0381.11250 | A | M12 | 18 | 52 | 5 | 12 | 8,5 | 10 | 30 | | | on request | | K0381.11280 | A | M12 | 18 | 82 | 44 | 12 | 8,5 | 10 | 30 | | | on request | | K0381.11640 | A | M16 | 24 | 43,3 | 6 | 16 | 12 | 14 | 60 | | | on request | | K0381.11660 | A | M16 | 24 | 63,3 | 6 | 16 | 12 | 14 | 60 | | | on request | | K0381.11680 | A | M16 | 24 | 83,3 | 36 | 16 | 12 | 14 | 60 | | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|