Product groups

Item description/product images

Show/filter all items
DescriptionMaterial:Screw carbon steel.
Ball ball-bearing steel.
Version:Screw grade min. 10.9, black.
Ball hardened, bright.
Note:Form A with full ball is used when a clean, polished contact surface is required. Surfaces which are not flat and parallel can be firmly clamped or supported with Form B with flattened ball, the movable ball can adapt itself up to 9°.Drawing reference:
Form A: full ball
Form B: flattened ball
Form BV: flattened ball, rotation lock
Form F: serrated flattened ball
Form FV: serrated flattened ball, rotation lock
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0380 Ball-end thrust screws with head 214 kB

Drawings (total overview)

Ball-end thrust screws with head

Ball-end thrust screws with head Form A, with full ball

More information

Drawings

Ball-end thrust screws with head Form A, with full ball

Item selection/filter

Order No.FormD1D2L1L3L4Ball ØSWLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
K0380.10410AM471042,12,533,5 on request
K0380.10416AM471642,12,533,5 on request
K0380.10420AM472042,12,533,5 on request
K0380.10512AM58,512,452,4344,5 on request
K0380.10516AM58,516,452,4344,5 on request
K0380.10520AM58,520,452,4344,5 on request
K0380.10620AM61020,863459 on request
K0380.10630AM61030,863459 on request
K0380.10640AM61040,8616459 on request
K0380.10820AM81321,283,55,5615 on request
K0380.10835AM81336,283,55,5615 on request
K0380.10850AM81351,28225,5615 on request
K0380.11025AM101626,7104,57820 on request
K0380.11040AM101641,7104,57820 on request
K0380.11060AM101661,710287820 on request
K0380.11230AM1218321258,51030 on request
K0380.11250AM1218521258,51030 on request
K0380.11280AM12188212448,51030 on request
K0380.11640AM162443,3166121460 on request
K0380.11660AM162463,3166121460 on request
K0380.11680AM162483,31636121460 on request
K0380.120100AM2030104,22048151790 on request
K0380.12050AM203054,2207,5151790 on request
K0380.12080AM203084,22028151790 on request
K0380.124120AM2436124,724601819120 on request
K0380.12460AM243664,72491819120 on request
K0380.12490AM243694,724301819120 on request

Ball-end thrust screws with head Form B, with flattened ball

More information

Drawings

Ball-end thrust screws with head Form B, with flattened ball

Item selection/filter

Order No.FormD1D2D3L2L3L4Ball-ØSWLoad rating
max. kN (static
load only)
CADAcc.PriceOrder
K0380.20410BM471,41042,12,533,5 on request
K0380.20416BM471,41642,12,533,5 on request
K0380.20420BM471,42042,12,533,5 on request
K0380.20512BM58,521252,4344,5 on request
K0380.20516BM58,521652,4344,5 on request
K0380.20520BM58,522052,4344,5 on request
K0380.20620BM6103,22063459 on request
K0380.20630BM6103,23063459 on request
K0380.20640BM6103,240616459 on request
K0380.20820BM8134,52083,55,5615 on request
K0380.20835BM8134,53583,55,5615 on request
K0380.20850BM8134,5508225,5615 on request
K0380.21025BM1016625104,57820 on request
K0380.21040BM1016640104,57820 on request
K0380.21060BM101666010287820 on request
K0380.21230BM12187,2301258,51030 on request
K0380.21250BM12187,2501258,51030 on request
K0380.21280BM12187,28012448,51030 on request
K0380.21640BM162410,740166121460 on request
K0380.21660BM162410,760166121460 on request
K0380.21680BM162410,7801636121460 on request
K0380.220100BM203013,51002048151790 on request
K0380.22050BM203013,550207,5151790 on request
K0380.22080BM203013,5802028151790 on request
K0380.224120BM243615,812024601819120 on request
K0380.22460BM243615,8602491819120 on request
K0380.22490BM243615,89024301819120 on request

Ball-end thrust screws with head Form F, with flattened and serrated ball

More information

Drawings

Ball-end thrust screws with head Form F, with flattened and serrated ball

Item selection/filter

Order No.FormD1D2D3L2L3L4Ball-ØSWLoad rating
max. kN (static
load only)
CADAcc.PriceOrder
K0380.31025FM1016625104,57820 on request
K0380.31040FM1016640104,57820 on request
K0380.31060FM101666010287820 on request
K0380.31230FM12187,2301258,51030 on request
K0380.31250FM12187,2501258,51030 on request
K0380.31280FM12187,28012448,51030 on request
K0380.31640FM162410,740166121460 on request
K0380.31660FM162410,760166121460 on request
K0380.31680FM162410,7801636121460 on request

Ball-end thrust screws with head Form BV, flattened ball with rotation lock

More information

Drawings

Ball-end thrust screws with head Form BV, flattened ball with rotation lock

Item selection/filter

Order No.FormD1D2D3L2L3L4Ball ØSWLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
K0380.40820BVM8134,52083,55,569 on request
K0380.40835BVM8134,53583,55,569 on request
K0380.40850BVM8134,5508225,569 on request
K0380.41025BVM1016625104,57812 on request
K0380.41040BVM1016640104,57812 on request
K0380.41060BVM101666010287812 on request
K0380.41230BVM12187,2301258,51018 on request
K0380.41250BVM12187,2501258,51018 on request
K0380.41280BVM12187,28012448,51018 on request
K0380.41640BVM162410,740166121436 on request
K0380.41660BVM162410,760166121436 on request
K0380.41680BVM162410,7801636121436 on request

Ball-end thrust screws with head Form FV, flattened and serrated ball with rotation lock

More information

Drawings

Ball-end thrust screws with head Form FV, flattened and serrated ball with rotation lock

Item selection/filter

Order No.FormD1D2D3L2L3L4Ball-ØSWLoad rating
max. kN (static
load only)
CADAcc.PriceOrder
K0380.51025FVM1016625104,57812 on request
K0380.51040FVM1016640104,57812 on request
K0380.51060FVM101666010287812 on request
K0380.51230FVM12187,2301258,51018 on request
K0380.51250FVM12187,2501258,51018 on request
K0380.51280FVM12187,28012448,51018 on request
K0380.51640FVM162410,740166121436 on request
K0380.51660FVM162410,760166121436 on request
K0380.51680FVM162410,7801636121436 on request