Product groups
Self-aligning pads, external thread, with O-ring, Form P, stainless steel ball with polyurethane face
K0288_P

Self-aligning pads, external thread, with O-ring, Form P,...

go back

Item description/product images

DescriptionMaterial:Body carbon steel.
Ball stainless steel with polyurethane surface.
Version:Body tempered and black oxidised.
Ball polyurethane hardness Shore 60.
Note:The self-aligning pads are used to support and clamp unmachined and machined workpieces.
They also serve as stops, supports and thrust pads in fixture and toolmaking.

Ball secured against rotation.

Form P: The polyurethane surface is vulcanised firmly to the ball. It is abrasion-resistant and does not discolour.
It offers optimum protection against damage to delicate surfaces. The pearl-like surface gives a firm grip and allows air to escape so as to prevent any suction effect between the contact surface and the self-aligning pads.
Advantages:The built-in O-ring holds the ball in place and keeps dirt and foreign particles out, ensuring uniform movement.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0288_P Self-aligning pads, external thread, with O-ring, Form P, stainless steel ball with polyurethane face 140 kB

Drawings

Self-aligning pads, external thread, with O-ring, Form P, stainless steel ball with polyurethane face

Item selection/filter

Order No.Form

BD2D3HH1ESWSW1WBall-ØCADAcc.PriceOrder
K0288.606X012P12M61012411,510-287 on request
K0288.606X025P25M61012411,510-287 on request
K0288.606X040P40M61012411,510-287 on request
K0288.608X012P12M81316,551513-2810 on request
K0288.608X025P25M81316,551513-2810 on request
K0288.608X040P40M81316,551513-2810 on request
K0288.610X015P15M101618519,61732813 on request
K0288.610X030P30M101618519,61732813 on request
K0288.610X050P50M101618519,61732813 on request
K0288.612X020P20M122121621,91952415 on request
K0288.612X040P40M122121621,91952415 on request
K0288.612X060P60M122121621,91952415 on request
K0288.616X025P25M162325627,72462420 on request
K0288.616X050P50M162325627,72462420 on request
K0288.616X080P80M162325627,72462420 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33