- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Self-aligning pads, thrust screws
- K0282
Self-aligning pads
- K0302
Self-aligning pads swivel angle 12°
- K0283
Self-aligning pads swivel angle 14° and 20°
- K0284
Self-aligning pads with o-ring
- K0285
Self-aligning pads with o-ring and exchangeable inserts
- K0286
Self-aligning pads self-righting
- K1164
Self-aligning pads self-righting
- K0287
Self-aligning pads with locknut
- K0288
Self-aligning pads external thread, with O-ring
- K0289
Self-aligning pads adjustable, with O-ring and exchangeable inserts
- K0290
Self-aligning pads adjustable, with O-ring and hexagon socket
- K0290_C
Self-aligning pads, adjustable, with O-ring and hexagon socket Form C, flattened steel ball smooth
- K0290_F
Self-aligning pads, adjustable, with O-ring and hexagon socket Form F, flattened steel ball with diamond grip
- K0290_K
Self-aligning pads, adjustable, with O-ring and hexagon socket Form K, flattened POM ball smooth
- K0290_O
Self-aligning pads, adjustable with O-ring and hexagon socket, Form O, stainless steel ball with diamond impregnated face
- K0290_P
Self-aligning pads, adjustable with O-ring and hexagon socket, Form P, stainless steel ball with polyurethane face
- K0291
Self-aligning pads adjustable, with O-ring, exchangeable inserts and hexagon socket
- K0381
Ball-end thrust screws with head stainless steel
- K0380
Ball-end thrust screws with head
- K0380
Ball-end thrust screws with head
- K0384
Ball-end thrust screws without head stainless steel with flattened ball
- K0383
Ball-end thrust screws without head with flattened ball
- K1913
Ball-end thrust screws without head short version
- K0384
Ball-end thrust screws without head stainless steel with flattened ball and rotation lock
- K0383
Ball-end thrust screws without head with flattened ball and rotation lock
- K0382
Ball-end thrust screws without head with fine thread
- K0384
Ball-end thrust screws without head stainless steel with full ball
- K0383
Ball-end thrust screws without head with full ball
- K0666
Ball-end thrust screws without head with full ball, with thread lock
- K0666
Ball-end thrust screws without head with flattened ball, with thread lock
- K0389
Thrust screws
- K0667
Thrust screws stainless steel
- K0668
Thrust screw with thread lock
- K0403
Thrust screws with rounded half-dog point
- K0272
Thrust screws with point
- Grippers
- Locating pins, rest pads
- Height-adjustable elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K0290_OSelf-aligning pads, adjustable with O-ring and hexagon socket,... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Body carbon steel. Ball stainless steel diamond impregnated.Version:Body tempered and black oxidised. Ball surface comparable to 100 grade abrasive grit.Note:The self-aligning pads are used to support and clamp unmachined and machined workpieces. They also serve as stops, supports and thrust pads in fixtures and toolmaking.
Ball secured against rotation.
Form O: The abrasive diamond surface is bonded firmly to the ball. It is ideally suited to supporting smooth or slippery applications with a minimum of clamping pressure. This allows the diamond particles to get a firm grip on a very small area with minimum damage to the surface. The diamond surface offers excellent wear resistance.Advantages:The built-in O-ring holds the ball in place and keeps dirt and foreign particles out, ensuring uniform movement. The hexagon socket allows easy adjustment and positioning in through holes. DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | B | D2 | D3 | H1 | SW1 | DK | Load rating max. kN (static load only) | CAD | Acc. | Price | Order |
---|
K0290.510X026 | O | 25 | M10 | 6 | 1,5 | 5 | 5 | - | | | on request | | K0290.510X036 | O | 35 | M10 | 6 | 1,5 | 5 | 5 | - | | | on request | | K0290.510X051 | O | 50 | M10 | 6 | 1,5 | 5 | 5 | - | | | on request | | K0290.512X027 | O | 25 | M12 | 8 | 2 | 6 | 7 | 15,4 | | | on request | | K0290.512X037 | O | 35 | M12 | 8 | 2 | 6 | 7 | 15,4 | | | on request | | K0290.512X052 | O | 50 | M12 | 8 | 2 | 6 | 7 | 15,4 | | | on request | | K0290.516X028 | O | 25 | M16 | 11 | 3 | 8 | 10 | 23,3 | | | on request | | K0290.516X038 | O | 35 | M16 | 11 | 3 | 8 | 10 | 23,3 | | | on request | | K0290.516X053 | O | 50 | M16 | 11 | 3 | 8 | 10 | 23,3 | | | on request | | K0290.520X033 | O | 30 | M20 | 14 | 3 | 10 | 13 | 37,7 | | | on request | | K0290.520X053 | O | 50 | M20 | 14 | 3 | 10 | 13 | 37,7 | | | on request | | K0290.520X073 | O | 70 | M20 | 14 | 3 | 10 | 13 | 37,7 | | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|