Product groups
Self-aligning pads, adjustable, with O-ring and exchangeable inserts, Form O, stainless steel insert with diamond impregnated face
K0289_O

Self-aligning pads, adjustable, with O-ring and exchangeable...

go back

Item description/product images

DescriptionMaterial:Body carbon steel.
Ball rust and acid resistant steel.
Insert:
Form O stainless steel.
Version:Body tempered, black oxidised.
Ball hardened, bright.
Insert:
Form O diamond surface comparable to 100 grade abrasive grit.
Note:Self-aligning pads are used to support and clamp unmachined and machined workpieces.
They also serve as stops, supports and thrust pads in fixtures and toolmaking.
The ball can be removed from the housing by applying light pressure to the socket head screw.

Ball secured against rotation.
Advantages:Highly cost-effective as inserts can be exchanged.
The built-in O-ring holds the ball in place and keeps dirt and foreign particles out, ensuring uniform movement.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0289_O Self-aligning pads, adjustable, with O-ring and exchangeable inserts, Form O, stainless steel insert with diamond impregnated face 129 kB

Drawings

Self-aligning pads, adjustable, with O-ring and exchangeable inserts, Form O, stainless steel insert with diamond impregnated face

Item selection/filter

Order No.FormBD2D3HH1H2ESWSW1Ball-ØLoad rating
max. kN
(static load only)
Order No.
stainless steel insert,
diamond surface
CADAcc.PriceOrder
K0289.510X015O15M10101741019,61731319K0385.10105  on request
K0289.510X030O30M10101741019,61731319K0385.10105  on request
K0289.510X050O50M10101741019,61731319K0385.10105  on request
K0289.512X020O20M12121941021,91951530K0385.12105  on request
K0289.512X040O40M12121941021,91951530K0385.12105  on request
K0289.512X060O60M12121941021,91951530K0385.12105  on request
K0289.516X025O25M16162341027,72462050K0385.16105  on request
K0289.516X050O50M16162341027,72462050K0385.16105  on request
K0289.516X080O80M16162341027,72462050K0385.16105  on request
K0289.520X030O30M20202441034,63082385K0385.20105  on request
K0289.520X060O60M20202441034,63082385K0385.20105  on request
K0289.520X100O100M20202441034,63082385K0385.20105  on request
K0289.524X040O40M24253041041,6361028121K0385.25105  on request
K0289.524X100O100M24253041041,6361028121K0385.25105  on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33