Product groups
Self-aligning pads, adjustable, with O-ring and exchangeable inserts, Form C, flattened steel insert smooth
K0289_C

Self-aligning pads, adjustable, with O-ring and exchangeable...

go back

Item description/product images

DescriptionMaterial:Body carbon steel.
Ball rust and acid resistant steel.
Insert:
Form C tool steel.
Version:Body tempered and black oxidised.
Ball hardened, bright.
Insert:
Form C hardened and black oxidised.
Note:Self-aligning pads are used to support and clamp unmachined and machined workpieces.
They can also be used as stops, supports and thrust pads in fixtures and toolmaking.
The ball can be removed from the housing by applying light pressure to the socket head screw.

Ball secured against rotation.
Advantages:Highly cost-effective as inserts can be exchanged.
The built-in O-ring holds the ball in place and keeps dirt and foreign particles out, ensuring uniform movement.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0289_C Self-aligning pads, adjustable, with O-ring and exchangeable inserts, Form C, flattened steel insert smooth 171 kB

Drawings

Self-aligning pads, adjustable, with O-ring and exchangeable inserts, Form C, flattened steel insert smooth

Item selection/filter

Order No.FormBD2D3HH1H2ESWSW1Ball-ØLoad rating
max. kN
(static load only)
Order No.
steel insert
CADAcc.PriceOrder
K0289.110X015C15M10101741019,61731319K0385.10108  on request
K0289.110X030C30M10101741019,61731319K0385.10108  on request
K0289.110X050C50M10101741019,61731319K0385.10108  on request
K0289.112X020C20M12121941021,91951530K0385.12108  on request
K0289.112X040C40M12121941021,91951530K0385.12108  on request
K0289.112X060C60M12121941021,91951530K0385.12108  on request
K0289.116X025C25M16162341027,72462050K0385.16108  on request
K0289.116X050C50M16162341027,72462050K0385.16108  on request
K0289.116X080C80M16162341027,72462050K0385.16108  on request
K0289.120X030C30M20202441034,63082385K0385.20108  on request
K0289.120X060C60M20202441034,63082385K0385.20108  on request
K0289.120X100C100M20202441034,63082385K0385.20108  on request
K0289.124X040C40M24253041041,6361028121K0385.25108  on request
K0289.124X100C100M24253041041,6361028121K0385.25108  on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33