Product groups
Tubular handles, plastic, with electronic switch function and two push buttons
K1530

Tubular handles, plastic, with electronic switch function and...

go back

Item description/product images

DescriptionMaterial:Grip legs PA6 plastic.
Grip tube PVC plastic.
Version:Grip legs fine textured, black.
Grip tube turned, black.
Note:Form A:
Push button 1 (changer)
Push button 2 (closer)
2 LED'S
Plug 8 pin

Form B:
Emergency stop (2 opener)
Push button 1 (changer)
Push button 2 (closer)
2 LED'S
Plug 12 pin

Plug mounted in the grip leg from the lower tube axis.
Connector (K1498) with 10 m cable available as accessory. Please order separately.

Rating: IP65 when connector is screwed on.

Optically matching tubular handle without electronic switch function (K1528) available.
Assembly:From the front.Drawing reference:
1) Emergency stop
2) Red LED
3) Green LED
4) Push button 1
5) Push button 2
6) Connector, M12x1
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1530 Tubular handles, plastic, with electronic switch function and two push buttons 846 kB
 Technical information, tubular handles, with electric switch function 131 kB

Drawings (total overview)

Tubular handles, plastic, with electronic switch function and two push buttons

Tubular handles, plastic, with electronic switch function and two push buttons, without emergency stop

More information

Drawings

Tubular handles, plastic, with electronic switch function and two push buttons, without emergency stop

Item selection/filter

Order No.FormABB1D

HH1H2LL1Load
capacity
N
CADAcc.PriceOrder
K1530.180A18048328,5801060230131000 on request

Tubular handles, plastic, with electronic switch function and two push buttons, with emergency stop

More information

Drawings

Tubular handles, plastic, with electronic switch function and two push buttons, with emergency stop

Item selection/filter

Order No.FormABB1D

HH1H2LL1L2Load
capacity
N
CADAcc.PriceOrder
K1530.1180B18048328,580106023013301000 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33