Product groups
Tubular handles compact oval
K0796

Tubular handles compact oval

go back

Item description/product images

DescriptionMaterial:Profile aluminium EN AW-6060Version:Anodised natural tone or powder-coated black, ruby red RAL 3003 or traffic red RAL 3020.Note:The grip impresses with its solid look combined with its low weight.
Closed design due to rear fastening.
Assembly:When fitting, both screws must be screwed in first before tightening.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0796 Tubular handles compact oval 109 kB

Drawings

Tubular handles compact oval

Item selection/filter

Order No.Main
colour
A

BDHLLoad
capacity
N
CADAcc.PriceOrder
K0796.250083natural anodized25034M862296,41000 on request
K0796.300083natural anodized30034M862346,41000 on request
K0796.400083natural anodized40034M862446,41000 on request
K0796.500083natural anodized50034M862546,41000 on request
K0796.250081black powder-coated25034M862296,41000 on request
K0796.300081black powder-coated30034M862346,41000 on request
K0796.400081black powder-coated40034M862446,41000 on request
K0796.500081black powder-coated50034M862546,41000 on request
K0796.2500827red RAL3003 powder-coated25034M862296,41000 on request
K0796.3000827red RAL3003 powder-coated30034M862346,41000 on request
K0796.4000827red RAL3003 powder-coated40034M862446,41000 on request
K0796.5000827red RAL3003 powder-coated50034M862546,41000 on request
K0796.2500884red RAL 3020 powder-coated25034M862296,41000 on request
K0796.3000884red RAL 3020 powder-coated30034M862346,41000 on request
K0796.4000884red RAL 3020 powder-coated40034M862446,41000 on request
K0796.5000884red RAL 3020 powder-coated50034M862546,41000 on request