Product groups

Item description/product images

Show/filter all items
DescriptionMaterial:Grip tube EN AW-6060.
Mounting bracket EN AW-6063.
End caps thermoplastic.
Grub screw ISO 4766-14H.
Version:Grip tube anodised natural tone.
Mounting brackets anodised natural tone or black.
Grip end piece, black.
Bracket end cap light grey or black.
Note:The adjustable tubular handles are supplied unassembled.
The centre distance for the tubular handles can be freely determined.
The recommended maximum centre distance can be found in the table under A max.
Additional mounting brackets can be included for long handle lengths or high loads.
The mounting brackets are supplied unassembled.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1018 Tubular handles adjustable 144 kB

Drawings (total overview)

Tubular handles adjustable

Adjustable tubular handles

More information

Drawings

Item selection/filter

Order No.Main
colour
Component
colour
A
max.
BD

HLLoad
capacity
N
CADAcc.PriceOrder
K1018.2503011natural anodizednatural anodized22036M8682501000 on request
K1018.3003011natural anodizednatural anodized27036M8683001000 on request
K1018.4003011natural anodizednatural anodized37036M8684001000 on request
K1018.5003011natural anodizednatural anodized47036M8685001000 on request
K1018.6003011natural anodizednatural anodized57036M8686001000 on request
K1018.2503012natural anodizedblack anodized22036M8682501000 on request
K1018.3003012natural anodizedblack anodized27036M8683001000 on request
K1018.4003012natural anodizedblack anodized37036M8684001000 on request
K1018.5003012natural anodizedblack anodized47036M8685001000 on request
K1018.6003012natural anodizedblack anodized57036M8686001000 on request

Mounting bracket

More information

Drawings

Item selection/filter

Order No.Main
colour
BD

HCADAcc.PriceOrder
K1018.08301natural anodized36M868 on request
K1018.08302black anodized36M868 on request