Product groups
Tubular handles “Bighand”
K1445

Tubular handles “Bighand”

go back

Item description/product images

DescriptionProduct description:The newly designed Bighand tubular handle with its ergonomic oval shape and selected tube size provides a secure and comfortable grip. Its timeless elegant design makes it attractive and the variable colour scheme means it can be optimally adapted to its surroundings.Material:Oval tube aluminium.
End piece thermoplastic polyamide.
End cap thermoplastic polyamide.
Adapter bush stainless steel.
Version:Oval tube black grey powder-coated (glossy), black anodised (matt) or natural tone anodised (matt).
End piece black grey RAL 7021.
End cap black grey RAL7021, pure orange RAL 2004, rape yellow RAL 1021, traffic red RAL 3020, signal green RAL 6032 or traffic blue RAL 5017.
Note:Fastening materials are not provided.
Cap screws with LONG-LOK thread lock are recommended for a secure and permanent hold.
Temperature range:Permanent temperature max. 100 °C.
Short time use up to 180 °C.
Assembly:The end pieces are designed so that the tubular handle can be fastened either from the front or rear. DIN M8 cap screws or hex head screws are provided for this purpose. After mounting, the end caps can be pressed in by hand. Slots are provided on both sides of the end caps so that they can be removed with a screwdriver without damaging them. On request:Special lengths “A”.Accessory:K0869 DIN 912 / DIN EN ISO 4762 cap screws, LONG-LOK thread lock
K0869 DIN 912 / DIN EN ISO 4762 cap screws
K0871 DIN 933 / DIN EN ISO 4017 hex head screws
K1145 DIN 934 / DIN EN ISO 4032 / DIN EN 24032 hex nuts
K0868 DIN 125 / DIN EN ISO 7089 Form A washers
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1445 Tubular handles “Bighand” 530 kB

Drawings

Tubular handles “Bighand”

Item selection/filter

Order No.Colour
Oval grip
Surface finish
body
Colour
Cover
ABDHLLoad
capacity
N
CADAcc.PriceOrder
K1445.1801black greypowder-coatedblack grey RAL 702118039,2875,5213,41000 on request
K1445.2001black greypowder-coatedblack grey RAL 702120039,2875,5233,41000 on request
K1445.2501black greypowder-coatedblack grey RAL 702125039,2875,5283,41000 on request
K1445.3001black greypowder-coatedblack grey RAL 702130039,2875,5333,41000 on request
K1445.3501black greypowder-coatedblack grey RAL 702135039,2875,5383,41000 on request
K1445.4001black greypowder-coatedblack grey RAL 702140039,2875,5433,41000 on request
K1445.5001black greypowder-coatedblack grey RAL 702150039,2875,5533,41000 on request
K1445.6001black greypowder-coatedblack grey RAL 702160039,2875,5633,41000 on request
K1445.1802black greypowder-coatedorange RAL 200418039,2875,5213,41000 on request
K1445.2002black greypowder-coatedorange RAL 200420039,2875,5233,41000 on request
K1445.2502black greypowder-coatedorange RAL 200425039,2875,5283,41000 on request
K1445.3002black greypowder-coatedorange RAL 200430039,2875,5333,41000 on request
K1445.3502black greypowder-coatedorange RAL 200435039,2875,5383,41000 on request
K1445.4002black greypowder-coatedorange RAL 200440039,2875,5433,41000 on request
K1445.5002black greypowder-coatedorange RAL 200450039,2875,5533,41000 on request
K1445.6002black greypowder-coatedorange RAL 200460039,2875,5633,41000 on request
K1445.18016black greypowder-coatedrape yellow RAL 102118039,2875,5213,41000 on request
K1445.20016black greypowder-coatedrape yellow RAL 102120039,2875,5233,41000 on request
K1445.25016black greypowder-coatedrape yellow RAL 102125039,2875,5283,41000 on request
K1445.30016black greypowder-coatedrape yellow RAL 102130039,2875,5333,41000 on request
K1445.35016black greypowder-coatedrape yellow RAL 102135039,2875,5383,41000 on request
K1445.40016black greypowder-coatedrape yellow RAL 102140039,2875,5433,41000 on request
K1445.50016black greypowder-coatedrape yellow RAL 102150039,2875,5533,41000 on request
K1445.60016black greypowder-coatedrape yellow RAL 102160039,2875,5633,41000 on request
K1445.18084black greypowder-coatedtraffic red RAL 302018039,2875,5213,41000 on request
K1445.20084black greypowder-coatedtraffic red RAL 302020039,2875,5233,41000 on request
K1445.25084black greypowder-coatedtraffic red RAL 302025039,2875,5283,41000 on request
K1445.30084black greypowder-coatedtraffic red RAL 302030039,2875,5333,41000 on request
K1445.35084black greypowder-coatedtraffic red RAL 302035039,2875,5383,41000 on request
K1445.40084black greypowder-coatedtraffic red RAL 302040039,2875,5433,41000 on request
K1445.50084black greypowder-coatedtraffic red RAL 302050039,2875,5533,41000 on request
K1445.60084black greypowder-coatedtraffic red RAL 302060039,2875,5633,41000 on request
K1445.18086black greypowder-coatedsignal green RAL603218039,2875,5213,41000 on request
K1445.20086black greypowder-coatedsignal green RAL603220039,2875,5233,41000 on request
K1445.25086black greypowder-coatedsignal green RAL603225039,2875,5283,41000 on request
K1445.30086black greypowder-coatedsignal green RAL603230039,2875,5333,41000 on request
K1445.35086black greypowder-coatedsignal green RAL603235039,2875,5383,41000 on request
K1445.40086black greypowder-coatedsignal green RAL603240039,2875,5433,41000 on request
K1445.50086black greypowder-coatedsignal green RAL603250039,2875,5533,41000 on request
K1445.60086black greypowder-coatedsignal green RAL603260039,2875,5633,41000 on request
K1445.18087black greypowder-coatedblue RAL501718039,2875,5213,41000 on request
K1445.20087black greypowder-coatedblue RAL501720039,2875,5233,41000 on request
K1445.25087black greypowder-coatedblue RAL501725039,2875,5283,41000 on request
K1445.30087black greypowder-coatedblue RAL501730039,2875,5333,41000 on request
K1445.35087black greypowder-coatedblue RAL501735039,2875,5383,41000 on request
K1445.40087black greypowder-coatedblue RAL501740039,2875,5433,41000 on request
K1445.50087black greypowder-coatedblue RAL501750039,2875,5533,41000 on request
K1445.60087black greypowder-coatedblue RAL501760039,2875,5633,41000 on request
K1445.180011blackanodizedblack grey RAL 702118039,2875,5213,41000 on request
K1445.200011blackanodizedblack grey RAL 702120039,2875,5233,41000 on request
K1445.250011blackanodizedblack grey RAL 702125039,2875,5283,41000 on request
K1445.300011blackanodizedblack grey RAL 702130039,2875,5333,41000 on request
K1445.350011blackanodizedblack grey RAL 702135039,2875,5383,41000 on request
K1445.400011blackanodizedblack grey RAL 702140039,2875,5433,41000 on request
K1445.500011blackanodizedblack grey RAL 702150039,2875,5533,41000 on request
K1445.600011blackanodizedblack grey RAL 702160039,2875,5633,41000 on request
K1445.180012blackanodizedorange RAL 200418039,2875,5213,41000 on request
K1445.200012blackanodizedorange RAL 200420039,2875,5233,41000 on request
K1445.250012blackanodizedorange RAL 200425039,2875,5283,41000 on request
K1445.300012blackanodizedorange RAL 200430039,2875,5333,41000 on request
K1445.350012blackanodizedorange RAL 200435039,2875,5383,41000 on request
K1445.400012blackanodizedorange RAL 200440039,2875,5433,41000 on request
K1445.500012blackanodizedorange RAL 200450039,2875,5533,41000 on request
K1445.600012blackanodizedorange RAL 200460039,2875,5633,41000 on request
K1445.1800116blackanodizedrape yellow RAL 102118039,2875,5213,41000 on request
K1445.2000116blackanodizedrape yellow RAL 102120039,2875,5233,41000 on request
K1445.2500116blackanodizedrape yellow RAL 102125039,2875,5283,41000 on request
K1445.3000116blackanodizedrape yellow RAL 102130039,2875,5333,41000 on request
K1445.3500116blackanodizedrape yellow RAL 102135039,2875,5383,41000 on request
K1445.4000116blackanodizedrape yellow RAL 102140039,2875,5433,41000 on request
K1445.5000116blackanodizedrape yellow RAL 102150039,2875,5533,41000 on request
K1445.6000116blackanodizedrape yellow RAL 102160039,2875,5633,41000 on request
K1445.1800184blackanodizedtraffic red RAL 302018039,2875,5213,41000 on request
K1445.2000184blackanodizedtraffic red RAL 302020039,2875,5233,41000 on request
K1445.2500184blackanodizedtraffic red RAL 302025039,2875,5283,41000 on request
K1445.3000184blackanodizedtraffic red RAL 302030039,2875,5333,41000 on request
K1445.3500184blackanodizedtraffic red RAL 302035039,2875,5383,41000 on request
K1445.4000184blackanodizedtraffic red RAL 302040039,2875,5433,41000 on request
K1445.5000184blackanodizedtraffic red RAL 302050039,2875,5533,41000 on request
K1445.6000184blackanodizedtraffic red RAL 302060039,2875,5633,41000 on request
K1445.1800186blackanodizedsignal green RAL603218039,2875,5213,41000 on request
K1445.2000186blackanodizedsignal green RAL603220039,2875,5233,41000 on request
K1445.2500186blackanodizedsignal green RAL603225039,2875,5283,41000 on request
K1445.3000186blackanodizedsignal green RAL603230039,2875,5333,41000 on request
K1445.3500186blackanodizedsignal green RAL603235039,2875,5383,41000 on request
K1445.4000186blackanodizedsignal green RAL603240039,2875,5433,41000 on request
K1445.5000186blackanodizedsignal green RAL603250039,2875,5533,41000 on request
K1445.6000186blackanodizedsignal green RAL603260039,2875,5633,41000 on request
K1445.1800187blackanodizedblue RAL501718039,2875,5213,41000 on request
K1445.2000187blackanodizedblue RAL501720039,2875,5233,41000 on request
K1445.2500187blackanodizedblue RAL501725039,2875,5283,41000 on request
K1445.3000187blackanodizedblue RAL501730039,2875,5333,41000 on request
K1445.3500187blackanodizedblue RAL501735039,2875,5383,41000 on request
K1445.4000187blackanodizedblue RAL501740039,2875,5433,41000 on request
K1445.5000187blackanodizedblue RAL501750039,2875,5533,41000 on request
K1445.6000187blackanodizedblue RAL501760039,2875,5633,41000 on request
K1445.180031naturalanodizedblack grey RAL 702118039,2875,5213,41000 on request
K1445.200031naturalanodizedblack grey RAL 702120039,2875,5233,41000 on request
K1445.250031naturalanodizedblack grey RAL 702125039,2875,5283,41000 on request
K1445.300031naturalanodizedblack grey RAL 702130039,2875,5333,41000 on request
K1445.350031naturalanodizedblack grey RAL 702135039,2875,5383,41000 on request
K1445.400031naturalanodizedblack grey RAL 702140039,2875,5433,41000 on request
K1445.500031naturalanodizedblack grey RAL 702150039,2875,5533,41000 on request
K1445.600031naturalanodizedblack grey RAL 702160039,2875,5633,41000 on request
K1445.180032naturalanodizedorange RAL 200418039,2875,5213,41000 on request
K1445.200032naturalanodizedorange RAL 200420039,2875,5233,41000 on request
K1445.250032naturalanodizedorange RAL 200425039,2875,5283,41000 on request
K1445.300032naturalanodizedorange RAL 200430039,2875,5333,41000 on request
K1445.350032naturalanodizedorange RAL 200435039,2875,5383,41000 on request
K1445.400032naturalanodizedorange RAL 200440039,2875,5433,41000 on request
K1445.500032naturalanodizedorange RAL 200450039,2875,5533,41000 on request
K1445.600032naturalanodizedorange RAL 200460039,2875,5633,41000 on request
K1445.1800316naturalanodizedrape yellow RAL 102118039,2875,5213,41000 on request
K1445.2000316naturalanodizedrape yellow RAL 102120039,2875,5233,41000 on request
K1445.2500316naturalanodizedrape yellow RAL 102125039,2875,5283,41000 on request
K1445.3000316naturalanodizedrape yellow RAL 102130039,2875,5333,41000 on request
K1445.3500316naturalanodizedrape yellow RAL 102135039,2875,5383,41000 on request
K1445.4000316naturalanodizedrape yellow RAL 102140039,2875,5433,41000 on request
K1445.5000316naturalanodizedrape yellow RAL 102150039,2875,5533,41000 on request
K1445.6000316naturalanodizedrape yellow RAL 102160039,2875,5633,41000 on request
K1445.1800384naturalanodizedtraffic red RAL 302018039,2875,5213,41000 on request
K1445.2000384naturalanodizedtraffic red RAL 302020039,2875,5233,41000 on request
K1445.2500384naturalanodizedtraffic red RAL 302025039,2875,5283,41000 on request
K1445.3000384naturalanodizedtraffic red RAL 302030039,2875,5333,41000 on request
K1445.3500384naturalanodizedtraffic red RAL 302035039,2875,5383,41000 on request
K1445.4000384naturalanodizedtraffic red RAL 302040039,2875,5433,41000 on request
K1445.5000384naturalanodizedtraffic red RAL 302050039,2875,5533,41000 on request
K1445.6000384naturalanodizedtraffic red RAL 302060039,2875,5633,41000 on request
K1445.1800386naturalanodizedsignal green RAL603218039,2875,5213,41000 on request
K1445.2000386naturalanodizedsignal green RAL603220039,2875,5233,41000 on request
K1445.2500386naturalanodizedsignal green RAL603225039,2875,5283,41000 on request
K1445.3000386naturalanodizedsignal green RAL603230039,2875,5333,41000 on request
K1445.3500386naturalanodizedsignal green RAL603235039,2875,5383,41000 on request
K1445.4000386naturalanodizedsignal green RAL603240039,2875,5433,41000 on request
K1445.5000386naturalanodizedsignal green RAL603250039,2875,5533,41000 on request
K1445.6000386naturalanodizedsignal green RAL603260039,2875,5633,41000 on request
K1445.1800387naturalanodizedblue RAL501718039,2875,5213,41000 on request
K1445.2000387naturalanodizedblue RAL501720039,2875,5233,41000 on request
K1445.2500387naturalanodizedblue RAL501725039,2875,5283,41000 on request
K1445.3000387naturalanodizedblue RAL501730039,2875,5333,41000 on request
K1445.3500387naturalanodizedblue RAL501735039,2875,5383,41000 on request
K1445.4000387naturalanodizedblue RAL501740039,2875,5433,41000 on request
K1445.5000387naturalanodizedblue RAL501750039,2875,5533,41000 on request
K1445.6000387naturalanodizedblue RAL501760039,2875,5633,41000 on request

Information about this article