Product groups
Recessed handles, aluminium, fold-down, fastened with 2 screws
K0239_B

Recessed handles, aluminium, fold-down, fastened with 2 screws

go back

Item description/product images

DescriptionMaterial:Tray and folding handle in aluminium profile, end caps polyamide;
form B: mounting by 2 countersunk screws, steel
Version:Tray and grip glass-bead blasted, satin finish and anodised black or natural colour.
Rubber profile black.
Fastening screws electro zinc-plated.
Note:Profile Folding Handles form B can be mounted from outside with 2 countersunk screws.

Two cross-slots for M4 screws allow earth/ground connection and can serve as a mounting aid for additional add-on parts.
Assembly:After fitting the lower rubber profile, press the two side caps onto the handle. Next press the handle over the lower edge of the mounting cutout at a 45° angle and then push it up against the housing panel.
Now push the 2nd rubber profile into the upper groove or fix in place with 2 countersunk screws.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0239_B Recessed handles, aluminium, fold-down, fastened with 2 screws 177 kB

Drawings

Recessed handles, aluminium, fold-down, fastened with 2 screws

Item selection/filter

Order No.Main
colour
FormVersion 2HLL1TMounting
cutout
Load
capacity
N
CADAcc.PriceOrder
K0239.10021blackBscrew on9010011519,5107 x 73500 on request
K0239.11821blackBscrew on9011813319,5125 x 73500 on request
K0239.16721blackBscrew on9016718219,5174 x 73500 on request
K0239.10023naturalBscrew on9010011519,5107 x 73500 on request
K0239.11823naturalBscrew on9011813319,5125 x 73500 on request
K0239.16723naturalBscrew on9016718219,5174 x 73500 on request

Other items in this category

Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33