- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K0243_BRecessed handles Form B, fold-down, stainless steel |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Stainless steel 1.4301.Version:High-gloss electropolished.Note:Stainless steel retractable grips with marginal installation depth. For base and mounting plates or drawers. With return spring. The grip automatically swivels back into its resting position after use.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | Type | H | L | L1 | T | Load capacity N | CAD | Acc. | Price | Order |
---|
K0243.2075058 | B | screw on | 58 | 63 | 75 | 9 | 200 |  | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|