HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Product groups
Recessed handles Form A, fold-down, stainless steel
K0243_A

Recessed handles Form A, fold-down, stainless steel

go back

Item description/product images

DescriptionMaterial:Version:High-gloss electropolished.Note:Stainless steel retractable grips with marginal installation depth. For base and mounting plates or drawers. With return spring. The grip automatically swivels back into its resting position after use.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0243_A Recessed handles Form A fold-down stainless steel 188 kB

Drawings

Recessed handles Form A, fold-down, stainless steel

Item selection/filter

Order No.

FormType HLL1TLoad
capacity
N
CADAcc.PriceOrder
K0243.1120000Ascrew on1209812022200 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2020 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33