Product groups
Recessed handles, fold-down, stainless steel
K0243

Recessed handles, fold-down, stainless steel

go back

Item description/product images

Back to group overview
DescriptionMaterial:

Stainless steel 1.4301.

Version:High-gloss electropolished.Note:Stainless steel retractable grips with marginal installation depth. For base and mounting plates or drawers. With return spring. The grip automatically swivels back into its resting position after use.Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0243 Recessed handles, stainless steel, fold-down 216 kB

Drawings (total overview)

Recessed handles, fold-down, stainless steel

Item selection/filter

Order No.

FormVersion 2HLL1TLoad
capacity
N
CADAcc.PriceOrder
K0243.1120000Ascrew on1209812022200 on request
K0243.2075058Bscrew on5863759200 on request