Product groups

Item description/product images

DescriptionMaterial:PolyamideVersion:black.Note:Recessed grips for clipping into material with a thickness 0.75 to 3.5 mm.

See drawing for installation cut-out dimensions for the various material thicknesses.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1306 Recessed grips clip-in 157 kB

Drawings

Recessed grips clip-in

Item selection/filter

Order No.

AA1B1HH1L1STCADAcc.PriceOrder
K1306.0944158028,74113,5941,517 on request
K1306.11057109440,35718,65110226 on request