HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Product groups
Pull handles for Hygienic USIT® sealing and shim washer
K1364_BG

Pull handles for Hygienic USIT® sealing and shim washer

go back

Item description/product images

DescriptionMaterial:Version:High-gloss polished.Note:Solid pull handles, polished overall to a high gloss. The resulting surface finish of less than Ra 0.8 µm allows residue from products or cleaners to seldom adhere. This, together with the large radii make the handle extremely easy to clean.
Through the optionally available support disc, the contact surface i.e. the transferable force is considerably increased.
Screwing on directly or using the intermediate support disc is carried out using the Hygienic USIT® sealing washer from Freudenberg Process Seals. The as normal time-consuming welding of the handle, grinding and polishing the weld is not required. All fastening points and the screw-on surface are hygienically handled.
On request:External threads, inch threads, longer and higher versions.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1364_BG Pull handles for Hygienic USIT® sealing and shim washer 176 kB

Drawings

Pull handles for Hygienic USIT® sealing and shim washer

Item selection/filter

Order No.A

BDHLRR1TCADAcc.PriceOrder
K1364.1200512011,8M566,8131,80,51312,5 on request
K1364.2000520011,8M566,8211,80,51312,5 on request
K1364.3000530011,8M566,8311,80,51312,5 on request
K1364.1200612014,2M669,2134,20,551615 on request
K1364.2000620014,2M669,2214,20,551615 on request
K1364.3000630014,2M669,2314,20,551615 on request
K1364.1200812018M8731380,61920 on request
K1364.2000820018M8732180,61920 on request
K1364.3000830018M8733180,61920 on request
K1364.1201012022,3M1077,3142,30,7523,525 on request
K1364.2001020022,3M1077,3222,30,7523,525 on request
K1364.3001030022,3M1077,3322,30,7523,525 on request

Other items in this category

Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2020 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33